Microchip® Advanced Software Framework

adcifb_opt_t Struct Reference

Parameters for initialization of the ADCIFB module

#include <adcifb.h>

Data Fields

uint16_t ratio_clkadcifb_clkadc
 
uint16_t resolution
 
uint16_t shtim
 
bool sleep_mode_enable
 
uint16_t startup
 ADC Startup time in [0,127], where Tstartup = startup * 8 * Tclk_adc. More...
 

uint16_t adcifb_opt_t::ratio_clkadcifb_clkadc

Ratio Fclk_adcifb/Fclk_adc = 2*i with i an integer in [1,64]

Referenced by adcifb_configure().

uint16_t adcifb_opt_t::resolution

Resolution mode

Referenced by adcifb_configure(), and init_adc().

uint16_t adcifb_opt_t::shtim

Channels Sample & Hold Time in [0,15], where Ts&h = shtim * Tclk_adc.

Referenced by adcifb_configure().

bool adcifb_opt_t::sleep_mode_enable

ADCIFB Sleep Mode enable/disable

Referenced by adcifb_configure().

uint16_t adcifb_opt_t::startup

ADC Startup time in [0,127], where Tstartup = startup * 8 * Tclk_adc.

Referenced by adcifb_configure().