Directories | |
directory | at32uc3l064_uc3_l0_xplained |
Files | |
file | QDebugSettings.h |
Touch library debug interface configuration. | |
file | touch.c |
UC3-L0 Xplained demo touch handler. | |
file | touch_config_at32uc3l.h |
Touch library configuration. | |
file | uc3-l0_xplained_demo.c |
UC3-L0 Xplained demo application that reads the board temperature sensor and changes the color of the board RGB LED based on touch input. | |
file | uc3-l0_xplained_demo.h |
UC3-L0 Xplained demonstration application. | |