Microchip® Advanced Software Framework

conf_isp.h File Reference
#include <avr32/io.h>
#include "compiler.h"
#include "trampoline.h"
#include "flash_api.h"

Macros

#define DFU_BUFFER_LENGTH   ((DFU_BUFFER_LENGTH_READ < DFU_BUFFER_LENGTH_WRITE) ? DFU_BUFFER_LENGTH_WRITE : DFU_BUFFER_LENGTH_READ)
 
#define DFU_BUFFER_LENGTH_READ   255
 
#define DFU_BUFFER_LENGTH_WRITE   2048
 
#define ISP_CFG1   (*(volatile U32 *)ISP_CFG1_ADDRESS)
 
#define ISP_CFG1_ADDRESS   (FLASH_API_USER_PAGE_ADDRESS + ISP_CFG1_OFFSET)
 
#define ISP_CFG1_BOOT_KEY1   16
 
#define ISP_CFG1_BOOT_KEY1_MASK   0xFFFF0000
 
#define ISP_CFG1_BOOT_KEY1_OFFSET   16
 
#define ISP_CFG1_BOOT_KEY1_SIZE   16
 
#define ISP_CFG1_BOOT_KEY1_VALUE   0xE11E
 
#define ISP_CFG1_CRC8   0
 
#define ISP_CFG1_CRC8_MASK   0x000000FF
 
#define ISP_CFG1_CRC8_OFFSET   0
 
#define ISP_CFG1_CRC8_POLYNOMIAL   0x107
 
#define ISP_CFG1_CRC8_SIZE   8
 
#define ISP_CFG1_FORCE   9
 
#define ISP_CFG1_FORCE_MASK   0x00000200
 
#define ISP_CFG1_FORCE_OFFSET   9
 
#define ISP_CFG1_FORCE_SIZE   1
 
#define ISP_CFG1_IO_COND_EN   8
 
#define ISP_CFG1_IO_COND_EN_MASK   0x00000100
 
#define ISP_CFG1_IO_COND_EN_OFFSET   8
 
#define ISP_CFG1_IO_COND_EN_SIZE   1
 
#define ISP_CFG1_OFFSET   0x000000FC
 
#define ISP_CFG1_SIZE   4
 
#define ISP_CFG2   (*(volatile U32 *)ISP_CFG2_ADDRESS)
 
#define ISP_CFG2_ADDRESS   (FLASH_API_USER_PAGE_ADDRESS + ISP_CFG2_OFFSET)
 
#define ISP_CFG2_BOOT_KEY   17
 
#define ISP_CFG2_BOOT_KEY_MASK   0xFFFE0000
 
#define ISP_CFG2_BOOT_KEY_OFFSET   17
 
#define ISP_CFG2_BOOT_KEY_SIZE   15
 
#define ISP_CFG2_BOOT_KEY_VALUE   0x494F
 
#define ISP_CFG2_CRC8   0
 
#define ISP_CFG2_CRC8_MASK   0x000000FF
 
#define ISP_CFG2_CRC8_OFFSET   0
 
#define ISP_CFG2_CRC8_POLYNOMIAL   0x107
 
#define ISP_CFG2_CRC8_SIZE   8
 
#define ISP_CFG2_IO_COND_LEVEL   16
 
#define ISP_CFG2_IO_COND_LEVEL_MASK   0x00010000
 
#define ISP_CFG2_IO_COND_LEVEL_OFFSET   16
 
#define ISP_CFG2_IO_COND_LEVEL_SIZE   1
 
#define ISP_CFG2_IO_COND_PIN   8
 
#define ISP_CFG2_IO_COND_PIN_MASK   0x0000FF00
 
#define ISP_CFG2_IO_COND_PIN_OFFSET   8
 
#define ISP_CFG2_IO_COND_PIN_SIZE   8
 
#define ISP_CFG2_OFFSET   0x000000F8
 
#define ISP_CFG2_SIZE   4
 
#define ISP_ID0   0x00
 
#define ISP_ID1   0x00
 
#define ISP_KEY   (*(volatile U32 *)ISP_KEY_ADDRESS)
 
#define ISP_KEY_ADDRESS   (AVR32_SRAM_ADDRESS + ISP_KEY_OFFSET)
 
#define ISP_KEY_OFFSET   0x00000000
 
#define ISP_KEY_SIZE   4
 
#define ISP_KEY_VALUE   ('I' << 24 | 'S' << 16 | 'P' << 8 | 'K')
 
#define ISP_OSC   0
 
#define ISP_VERSION   0x02
 
#define PROGRAM_START_ADDRESS   (AVR32_FLASH_ADDRESS + PROGRAM_START_OFFSET)
 
#define PROGRAM_START_OFFSET   0x00002000
 

#define DFU_BUFFER_LENGTH_READ   255

Referenced by erase_check_mem(), and read_mem().

#define DFU_BUFFER_LENGTH_WRITE   2048
#define ISP_CFG1   (*(volatile U32 *)ISP_CFG1_ADDRESS)

Referenced by force_isp(), and is_isp_forced().

#define ISP_CFG1_ADDRESS   (FLASH_API_USER_PAGE_ADDRESS + ISP_CFG1_OFFSET)
#define ISP_CFG1_BOOT_KEY1   16
#define ISP_CFG1_BOOT_KEY1_MASK   0xFFFF0000
#define ISP_CFG1_BOOT_KEY1_OFFSET   16
#define ISP_CFG1_BOOT_KEY1_SIZE   16
#define ISP_CFG1_BOOT_KEY1_VALUE   0xE11E
#define ISP_CFG1_CRC8   0
#define ISP_CFG1_CRC8_MASK   0x000000FF

Referenced by force_isp().

#define ISP_CFG1_CRC8_OFFSET   0

Referenced by force_isp().

#define ISP_CFG1_CRC8_POLYNOMIAL   0x107
#define ISP_CFG1_CRC8_SIZE   8
#define ISP_CFG1_FORCE   9
#define ISP_CFG1_FORCE_MASK   0x00000200

Referenced by force_isp(), and is_isp_forced().

#define ISP_CFG1_FORCE_OFFSET   9

Referenced by force_isp(), and is_isp_forced().

#define ISP_CFG1_FORCE_SIZE   1
#define ISP_CFG1_IO_COND_EN   8
#define ISP_CFG1_IO_COND_EN_MASK   0x00000100
#define ISP_CFG1_IO_COND_EN_OFFSET   8
#define ISP_CFG1_IO_COND_EN_SIZE   1
#define ISP_CFG1_OFFSET   0x000000FC

Referenced by force_isp().

#define ISP_CFG1_SIZE   4
#define ISP_CFG2   (*(volatile U32 *)ISP_CFG2_ADDRESS)
#define ISP_CFG2_ADDRESS   (FLASH_API_USER_PAGE_ADDRESS + ISP_CFG2_OFFSET)
#define ISP_CFG2_BOOT_KEY   17
#define ISP_CFG2_BOOT_KEY_MASK   0xFFFE0000
#define ISP_CFG2_BOOT_KEY_OFFSET   17
#define ISP_CFG2_BOOT_KEY_SIZE   15
#define ISP_CFG2_BOOT_KEY_VALUE   0x494F
#define ISP_CFG2_CRC8   0
#define ISP_CFG2_CRC8_MASK   0x000000FF
#define ISP_CFG2_CRC8_OFFSET   0
#define ISP_CFG2_CRC8_POLYNOMIAL   0x107
#define ISP_CFG2_CRC8_SIZE   8
#define ISP_CFG2_IO_COND_LEVEL   16
#define ISP_CFG2_IO_COND_LEVEL_MASK   0x00010000
#define ISP_CFG2_IO_COND_LEVEL_OFFSET   16
#define ISP_CFG2_IO_COND_LEVEL_SIZE   1
#define ISP_CFG2_IO_COND_PIN   8
#define ISP_CFG2_IO_COND_PIN_MASK   0x0000FF00
#define ISP_CFG2_IO_COND_PIN_OFFSET   8
#define ISP_CFG2_IO_COND_PIN_SIZE   8
#define ISP_CFG2_OFFSET   0x000000F8
#define ISP_CFG2_SIZE   4
#define ISP_ID0   0x00
#define ISP_ID1   0x00
#define ISP_KEY   (*(volatile U32 *)ISP_KEY_ADDRESS)
#define ISP_KEY_ADDRESS   (AVR32_SRAM_ADDRESS + ISP_KEY_OFFSET)
#define ISP_KEY_OFFSET   0x00000000
#define ISP_KEY_SIZE   4
#define ISP_KEY_VALUE   ('I' << 24 | 'S' << 16 | 'P' << 8 | 'K')
#define ISP_OSC   0
#define ISP_VERSION   0x02
#define PROGRAM_START_ADDRESS   (AVR32_FLASH_ADDRESS + PROGRAM_START_OFFSET)
#define PROGRAM_START_OFFSET   0x00002000