Unit tests for MT48LC16m16a2tg7 SDRAM component.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
#include <stdbool.h>
#include <asf.h>
#include <string.h>
#include <conf_test.h>
#include <unit_tests.h>
Functions | |
int | main (void) |
Run unit tests for MT48LC16m16a2tg7 SDRAM. More... | |
Variables | |
static struct ebi_test_params | params |
Test setup. More... | |
int main | ( | void | ) |
Run unit tests for MT48LC16m16a2tg7 SDRAM.
References usart_options_t::baudrate, board_init(), CONF_TEST_BAUDRATE, CONF_TEST_CHARLENGTH, CONF_TEST_PARITY, CONF_TEST_STOPBITS, CONF_TEST_USART, DEFINE_TEST_ARRAY, DEFINE_TEST_CASE, DEFINE_TEST_SUITE, run_data_integrity_test(), sdramc_init(), stdio_serial_init(), sysclk_get_cpu_hz(), sysclk_init(), test_set_data(), and test_suite_run().
|
static |
Test setup.
Referenced by run_data_integrity_test().