Microchip® Advanced Software Framework

unit_tests.h File Reference

Unit test functions for mt48LC16m16a2tg7 SDRAM component.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <stdint.h>
#include <unit_test/suite.h>

Data Structures

struct  ebi_test_params
 EBI test parameters. More...
 

Functions

void run_data_integrity_test (const struct test_case *test)
 Test the data integrity. More...
 

void run_data_integrity_test ( const struct test_case test)

Test the data integrity.

Tests the integrity of the entire SDRAM by filling it a sequence of incrementing 32-bit values and then verifying its content.

Parameters
testCurrent test case.

References ebi_test_params::base, params, ebi_test_params::size, test_assert_true, and test_get_data().

Referenced by main().