Parameters for the configuration of the Sequencer.
#include <adcifa.h>
Data Fields | |
uint8_t | convnb |
Number of conversion. More... | |
uint8_t | half_word_adjustment |
Half word adjustment. More... | |
uint8_t | resolution |
Sequencer resolution. More... | |
uint8_t | sh_mode |
Sample & Hold mode. More... | |
uint8_t | software_acknowledge |
Software Acknowledge. More... | |
uint8_t | start_of_conversion |
Start of conversion. More... | |
uint8_t | trigger_selection |
Trigger selection. More... | |
uint8_t adcifa_sequencer_opt_t::convnb |
Number of conversion.
Referenced by adcifa_calibrate_offset(), adcifa_configure_sequencer(), and adcifa_get_values_from_sequencer().
uint8_t adcifa_sequencer_opt_t::half_word_adjustment |
Half word adjustment.
Referenced by adcifa_calibrate_offset(), and adcifa_configure_sequencer().
uint8_t adcifa_sequencer_opt_t::resolution |
Sequencer resolution.
Referenced by adcifa_calibrate_offset(), and adcifa_configure_sequencer().
uint8_t adcifa_sequencer_opt_t::sh_mode |
Sample & Hold mode.
Referenced by adcifa_calibrate_offset(), and adcifa_configure_sequencer().
uint8_t adcifa_sequencer_opt_t::software_acknowledge |
Software Acknowledge.
Referenced by adcifa_calibrate_offset(), and adcifa_configure_sequencer().
uint8_t adcifa_sequencer_opt_t::start_of_conversion |
Start of conversion.
Referenced by adcifa_calibrate_offset(), and adcifa_configure_sequencer().
uint8_t adcifa_sequencer_opt_t::trigger_selection |
Trigger selection.
Referenced by adcifa_calibrate_offset(), and adcifa_configure_sequencer().