Object table entry.
#include <mxt_device.h>
Data Fields | |
uint8_t | instances |
Maximum object instances. More... | |
uint8_t | num_report_ids |
Number of report IDs pr object. More... | |
uint8_t | size |
Object size. More... | |
mxt_memory_adr | start_address |
Object start address. More... | |
uint8_t | type |
Object type. More... | |
uint8_t mxt_object::instances |
Maximum object instances.
Referenced by mxt_create_report_id_map().
uint8_t mxt_object::num_report_ids |
Number of report IDs pr object.
Referenced by mxt_create_report_id_map(), and mxt_get_tot_report_ids().
uint8_t mxt_object::size |
Object size.
Referenced by mxt_get_object_size().
mxt_memory_adr mxt_object::start_address |
Object start address.
Referenced by mxt_get_object_address(), mxt_get_object_size(), and mxt_info_le_to_cpu().
uint8_t mxt_object::type |
Object type.
Referenced by mxt_create_report_id_map(), and mxt_get_object_address().