Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCgenclk_configHardware representation of a set of generic clock parameters
oCpll_configHardware-specific representation of PLL configuration
oCsha204_check_mac_parametersThis structure contains the parameters for the sha204m_check_mac function
oCsha204_command_parametersThis structure contains the parameters for the sha204m_execute function
oCsha204_derive_key_parametersThis structure contains the parameters for the sha204m_derive_key function
oCsha204_dev_rev_parametersThis structure contains the parameters for the sha204m_dev_rev function
oCsha204_gen_dig_parametersThis structure contains the parameters for the sha204m_gen_dig function
oCsha204_hmac_parametersThis structure contains the parameters for the sha204m_hmac function
oCsha204_lock_parametersThis structure contains the parameters for the sha204m_lock function
oCsha204_mac_parametersThis structure contains the parameters for the sha204m_mac function
oCsha204_nonce_parametersThis structure contains the parameters for the sha204m_nonce function
oCsha204_pause_parametersThis structure contains the parameters for the sha204m_pause function
oCsha204_random_parametersThis structure contains the parameters for the sha204m_random function
oCsha204_read_parametersThis structure contains the parameters for the sha204m_read function
oCsha204_send_and_receive_parametersThis structure contains the parameters for the sha204c_send_and_receive function
oCsha204_update_extra_parametersThis structure contains the parameters for the sha204m_update_extra function
oCsha204_write_parametersThis structure contains the parameters for the sha204m_write function
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCtest_caseA test case
oCtest_suiteA test suite
oCtwi_options_tInput parameters when initializing the twi module mode
oCtwi_package_tInformation concerning the data transmission
oCTWI_SlaveTWI slave driver struct
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_rs232_optionsInput parameters when initializing RS232 and similar modes
\Cusart_spi_optionsInput parameters when initializing SPI master mode