Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
ATSHA204 Unit Tests Documentation

Introduction

This is the unit test application for the SHA204 Service - hardware independent communication functions and SHA204 Service - command marshaling functions. It tests low level TWI communication and high level API functions.

Main Files

Device Info

XMEGA-128-A1 devices on board of an Xmega-A1-Xplained board with a Security Xplained extension board attached can be used.

Description of the unit tests

See the documentation for the individual unit test functions here for detailed descriptions of the tests.

Dependencies

This example depends directly on the following modules:

Compilation info

This software was written for the GNU GCC and IAR for AVR. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/