ATSHA204 CryptoAuth component configuration file.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include <board.h>
Macros | |
#define | ATSHA204_TWI_PORT (&TWIC) |
#define | ATSHA204_TWI_SPEED (400000) |
#define | SHA204_I2C_DEFAULT_ADDRESS (0xCA) |
TWI address used at SHA204 library startup. More... | |
#define ATSHA204_TWI_PORT (&TWIC) |
Referenced by sha204p_receive_response(), sha204p_resync(), sha204p_send(), and sha204p_wakeup().
#define ATSHA204_TWI_SPEED (400000) |
Referenced by sha204p_wakeup().
#define SHA204_I2C_DEFAULT_ADDRESS (0xCA) |
TWI address used at SHA204 library startup.