Microchip® Advanced Software Framework

conf_test.h File Reference
#include "board.h"

Macros

Unit test configuration
#define CONF_TEST_USART   &USARTC0
 USART to redirect STDIO to. More...
 
#define CONF_TEST_BAUDRATE   38400
 Baudrate of USART. More...
 
#define CONF_TEST_CHARLENGTH   USART_CHSIZE_8BIT_gc
 Character length (bits) of USART. More...
 
#define CONF_TEST_PARITY   USART_PMODE_DISABLED_gc
 Parity mode of USART. More...
 
#define CONF_TEST_STOPBITS   false
 Stop bit configuration of USART. More...
 

#define CONF_TEST_BAUDRATE   38400

Baudrate of USART.

Note
38.4kbps

Referenced by main().

#define CONF_TEST_CHARLENGTH   USART_CHSIZE_8BIT_gc

Character length (bits) of USART.

Note
8-bit character length

Referenced by main().

#define CONF_TEST_PARITY   USART_PMODE_DISABLED_gc

Parity mode of USART.

Note
no parity check

Referenced by main().

#define CONF_TEST_STOPBITS   false

Stop bit configuration of USART.

Note
no extra stop bit, i.e., use 1 stop bit

Referenced by main().

#define CONF_TEST_USART   &USARTC0

USART to redirect STDIO to.

Note
USART0 on PORTC routed through board controller to USB

Referenced by main().