See Quick start guide for reset cause service.
Typedefs | |
typedef uint8_t | reset_cause_t |
Chip-specific reset cause type capable of holding all chip reset causes. More... | |
Chip-specific reset causes | |
#define | CHIP_RESET_CAUSE_EXTRST RST_EXTRF_bm |
#define | CHIP_RESET_CAUSE_BOD_IO RST_BORF_bm |
#define | CHIP_RESET_CAUSE_BOD_CPU RST_BORF_bm |
#define | CHIP_RESET_CAUSE_OCD RST_PDIRF_bm |
#define | CHIP_RESET_CAUSE_POR RST_PORF_bm |
#define | CHIP_RESET_CAUSE_SOFT RST_SRF_bm |
#define | CHIP_RESET_CAUSE_SPIKE RST_SDRF_bm |
#define | CHIP_RESET_CAUSE_WDT RST_WDRF_bm |
#define CHIP_RESET_CAUSE_BOD_CPU RST_BORF_bm |
Brown-out detected reset cause, same as for I/O
Referenced by test_sha204_wakeup().
#define CHIP_RESET_CAUSE_BOD_IO RST_BORF_bm |
brown-out detected reset cause, same as for CPU
#define CHIP_RESET_CAUSE_EXTRST RST_EXTRF_bm |
External reset cause
Referenced by test_sha204_wakeup().
#define CHIP_RESET_CAUSE_OCD RST_PDIRF_bm |
On-chip debug system reset cause
Referenced by test_sha204_wakeup().
#define CHIP_RESET_CAUSE_POR RST_PORF_bm |
Power-on-reset reset cause
Referenced by test_sha204_wakeup().
#define CHIP_RESET_CAUSE_SOFT RST_SRF_bm |
Software reset reset cause
Referenced by test_sha204_wakeup().
#define CHIP_RESET_CAUSE_SPIKE RST_SDRF_bm |
Spike detected reset cause
Referenced by test_sha204_wakeup().
#define CHIP_RESET_CAUSE_WDT RST_WDRF_bm |
Watchdog timeout reset cause
Referenced by test_sha204_wakeup().
typedef uint8_t reset_cause_t |
Chip-specific reset cause type capable of holding all chip reset causes.
Typically reflects the size of the reset cause register.