Files | |
file | aws_iot_config.h |
MAIN configuration. | |
file | conf_board.h |
SAM D21 Xplained Pro board configuration. | |
file | conf_clocks.h |
SAM D21/R21 Clock configuration. | |
file | conf_extint.h |
SAM D21 External Interrupt Driver Configuration Header. | |
file | conf_spi.h |
SAM SPI configuration. | |
file | conf_sw_timer.h |
SAM D21 IoT SW Timer Configuration Header. | |
file | conf_winc.h |
WINC1500 configuration. | |