Macros | |
#define | DEBUG(...) printf(__VA_ARGS__) |
#define | DEBUG_CONF_EXOSITE "EXOSITE: " |
#define | DEBUG_CONF_IO1_BOARD "IO1_BOARD: " |
#define | DEBUG_CONF_SOCKET "SOCKET: " |
#define | DEBUG_CONF_WIFI "WINC1500: " |
#define | DEBUG_EOL "\r\n" |
#define | DEBUG_STRING_HEADER |
#define DEBUG | ( | ... | ) | printf(__VA_ARGS__) |
Referenced by _decode_board_info(), _exosite_example_configure_http_client(), _load_setting_from_sd(), _save_setting_to_sd(), _sd_init(), exosite_example_activiate(), exosite_example_init(), exosite_example_read_and_write(), io1_board_get_info(), io1_board_get_lightvalue(), main(), main_http_client_callback(), parsing_http_response_data(), and wifi_cb().
#define DEBUG_CONF_EXOSITE "EXOSITE: " |
#define DEBUG_CONF_IO1_BOARD "IO1_BOARD: " |
#define DEBUG_CONF_SOCKET "SOCKET: " |
Referenced by wifi_cb().
#define DEBUG_EOL "\r\n" |
Referenced by _decode_board_info(), _exosite_example_configure_http_client(), _load_setting_from_sd(), _save_setting_to_sd(), _sd_init(), exosite_example_activiate(), exosite_example_init(), exosite_example_read_and_write(), io1_board_get_info(), io1_board_get_lightvalue(), main(), main_http_client_callback(), parsing_http_response_data(), and wifi_cb().