Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*adc.cSAM Peripheral Analog-to-Digital Converter Driver
o*adc.hSAM Peripheral Analog-to-Digital Converter Driver
o*adc_callback.cSAM Peripheral Analog-to-Digital Converter Driver
o*adc_callback.hSAM Peripheral Analog-to-Digital Converter Driver
o*adc_feature.hSAM ADC functionality
o*at30tse75x.cAT30TSE75X driver
o*at30tse75x.hAT30TSE75X driver
o*board.hStandard board header file
o*board_init.cSAM W25 Xplained Pro board initialization
o*ccsbcs.c
o*clock.cSAM D21/R21/DA/HA Clock Driver
o*clock.hSAM Clock Driver
o*clock_config_check.hSAM D21/R21/DA/HA Clock Driver
o*clock_feature.hSAM Clock Driver
o*compiler.hCommonly used includes, types and macros
o*conf_access.h
o*conf_at30tse75x.hAT30TSE75X Temperature sensor driver configuration file
o*conf_board.hSAM D21 Xplained Pro board configuration
o*conf_clocks.hSAM D21/R21 Clock configuration
o*conf_extint.hSAM D21 External Interrupt Driver Configuration Header
o*conf_fatfs.hFatFS configurations
o*conf_sd_mmc.hSD/MMC stack configuration file
o*conf_spi.hSAM SPI configuration
o*conf_sw_timer.hSAM D21 IoT SW Timer Configuration Header
o*conf_winc.hWINC1500 configuration
o*ctrl_access.c
o*ctrl_access.h
o*debug_conf.h
o*delay.hCommon Delay Service
o*diskio.cImplementation of low level disk I/O module skeleton for FatFS
o*diskio.h
o*ecc_types.hWINC Application Interface Internal Types
o*exosite_example.c
o*exosite_example.h
o*extint.cSAM External Interrupt Driver
o*extint.hSAM External Interrupt Driver
o*extint_callback.cSAM External Interrupt Driver
o*extint_callback.hSAM External Interrupt Driver
o*fattime_rtc.cImplementation of low level disk I/O module skeleton for FatFS
o*ff.c
o*ff.h
o*ffconf.h
o*flexible_flash.cWINC1500 SPI Flash
o*flexible_flash.hWINC1500 SPI Flash
o*gclk.cSAM D21/R21/DA/HA Generic Clock Driver
o*gclk.hSAM Generic Clock Driver
o*http_client.cHTTP client service
o*http_client.hHTTP client service
o*http_entity.hHTTP base entity
o*http_header.hHTTP header defines
o*i2c_common.hSAM SERCOM I2C Common Driver
o*i2c_master.cSAM I2C Master Driver
o*i2c_master.hSAM SERCOM I2C Master Driver
o*i2c_master_interrupt.cSAM I2C Master Interrupt Driver
o*i2c_master_interrupt.hSAM SERCOM I2C Master Interrupt Driver
o*integer.h
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_sam_nvic.cGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*interrupt_sam_nvic.hGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*io.hArch file for SAM0
o*io1_board.c
o*io1_board.h
o*json.cJSON parser
o*json.hJSON parser
o*m2m_ate_mode.cWINC1500 Peripherials Application Interface
o*m2m_ate_mode.hWINC ATE Test Driver Interface
o*m2m_crypto.cWINC Crypto module
o*m2m_crypto.hWINC Crypto Application Interface
o*m2m_hif.cThis module contains M2M host interface APIs implementation
o*m2m_hif.hThis module contains M2M host interface APIs implementation
o*m2m_ota.cNMC1500 IoT OTA Interface
o*m2m_ota.hWINC OTA Upgrade API Interface
o*m2m_periph.cNMC1500 Peripherials Application Interface
o*m2m_periph.hWINC Peripherals Application Interface
o*m2m_socket_host_if.hBSD compatible socket interface internal types
o*m2m_ssl.cThis module contains M2M Wi-Fi SSL APIs implementation
o*m2m_ssl.hWINC Application Interface Internal Types
o*m2m_types.hWINC Application Interface Internal Types
o*m2m_wifi.cThis module contains M2M Wi-Fi APIs implementation
o*m2m_wifi.hWINC WLAN Application Interface
o*main.c
o*main.hMAIN configuration
o*mrecursion.hPreprocessor macro recursion utils
o*mrepeat.hPreprocessor macro repeating utils
o*nm_bsp.hWINC BSP API Declarations
o*nm_bsp_internal.hThis module contains NMC1500 BSP APIs declarations
o*nm_bsp_samd21.cThis module contains SAMD21 BSP APIs implementation
o*nm_bsp_samd21.hThis module contains SAMD21 BSP APIs declarations
o*nm_bus_wrapper.hThis module contains NMC1000 bus wrapper APIs declarations
o*nm_bus_wrapper_samd21.cThis module contains NMC1000 bus wrapper APIs implementation
o*nm_common.cThis module contains common APIs declarations
o*nm_common.hWINC Driver Common API Declarations
o*nm_debug.hThis module contains debug APIs declarations
o*nmasic.cThis module contains NMC1500 ASIC specific internal APIs
o*nmasic.hThis module contains NMC1500 ASIC specific internal APIs
o*nmbus.cThis module contains NMC1000 bus APIs implementation
o*nmbus.hThis module contains NMC1000 bus APIs implementation
o*nmdrv.cThis module contains NMC1000 M2M driver APIs implementation
o*nmdrv.hThis module contains NMC1500 M2M driver APIs declarations
o*nmi2c.cThis module contains NMC1000 I2C protocol bus APIs implementation
o*nmi2c.hThis module contains NMC1000 I2C protocol bus APIs implementation
o*nmspi.cThis module contains NMC1000 SPI protocol bus APIs implementation
o*nmspi.hThis module contains NMC1000 SPI protocol bus APIs implementation
o*nmuart.cThis module contains NMC1000 UART protocol bus APIs implementation
o*nmuart.hThis module contains NMC1000 UART protocol bus APIs implementation
o*parts.hAtmel part identification macros
o*pinmux.cSAM Pin Multiplexer Driver
o*pinmux.hSAM Pin Multiplexer Driver
o*port.cSAM GPIO Port Driver
o*port.hSAM GPIO Port Driver
o*power.hSAM Power related functionality
o*preprocessor.hPreprocessor utils
o*programmer.hWINC Peripherals Application Interface
o*programmer_apis.hProgrammer APIs
o*qs_at30tse75x.hAT30TSE75X Temperature Sensor driver Quick Start
o*qs_i2c_master_basic_use.hSAM SERCOM I2C Master Quick Start Guide
o*qs_i2c_master_callback.hSAM SERCOM I2C Master Interface Driver
o*qs_i2c_master_dma.hSAM SERCOM I2C Master Driver with DMA Quick Start Guide
o*qs_lin.hSAM USART LIN Quick Start
o*qs_pinmux_basic.hSAM PINMUX Driver Quick Start
o*qs_port_basic.hSAM GPIO Port Driver Quick Start
o*qs_spi_dma_use.hSAM D21/R21/L21/L22/DA1/C21/R30 Quick Start Guide for Using SPI driver with DMA
o*qs_spi_master_basic.hSAM SPI Quick Start
o*qs_spi_master_callback.hSAM SPI Quick Start
o*qs_spi_slave_basic.hSAM SPI Quick Start
o*qs_spi_slave_callback.hSAM SPI Quick Start
o*qs_tcc_basic.hSAM TCC Driver Quick Start
o*qs_tcc_buffering.hSAM TCC Driver Double Buffering Quick Start
o*qs_tcc_callback.hSAM TCC - Timer Counter for Control Applications Callback Driver Quick Start
o*qs_tcc_dma.hSAM TCC Driver Quick Start with DMA
o*qs_tcc_faultn.hSAM TCC - Timer Counter for Control Applications Callback Driver Quick Start (with Recoverable Fault)
o*qs_tcc_faultx.hSAM TCC - Timer Counter for Control Applications Callback Driver Quick Start (with Non-Recoverable Fault)
o*qs_tcc_timer.hSAM TCC - Timer Counter for Control Applications Driver Quick Start
o*qs_usart_basic_use.hSAM USART Quick Start
o*qs_usart_callback.hSAM USART Quick Start
o*qs_usart_dma_use.hSAM Quick Start Guide for Using Usart driver with DMA
o*read.cSystem-specific implementation of the _read function used by the standard library
o*reset.hSAM Reset related functionality
o*rtc_calendar.cSAM RTC Driver (Calendar Mode)
o*rtc_calendar.hSAM RTC Driver (Calendar Mode)
o*rtc_calendar_interrupt.cSAM RTC Driver (Calendar Interrupt Mode)
o*rtc_calendar_interrupt.hSAM RTC Driver (Calendar Interrupt Mode)
o*rtc_tamper.hSAM RTC Driver (Tamper)
o*samw25_xplained_pro.hSAM W25 Xplained Pro board definition
o*sd_mmc.cCommon SD/MMC stack
o*sd_mmc.hCommon SD/MMC stack header file
o*sd_mmc_mem.cCTRL_ACCESS interface for common SD/MMC stack
o*sd_mmc_mem.hCTRL_ACCESS interface for common SD/MMC stack
o*sd_mmc_protocol.hSD/MMC protocol definitions
o*sd_mmc_spi.cCommon SPI interface for SD/MMC stack
o*sd_mmc_spi.hCommon SPI interface for SD/MMC stack
o*sercom.cSAM Serial Peripheral Interface Driver
o*sercom.hSAM Serial Peripheral Interface Driver
o*sercom_interrupt.cSAM Serial Peripheral Interface Driver
o*sercom_interrupt.hSAM Serial Peripheral Interface Driver
o*sercom_pinout.hSAM SERCOM Module Pinout Definitions
o*serial.hSerial Mode management
o*socket.cBSD compatible socket interface
o*socket.hWINC BSD compatible Socket Interface
o*socket_internal.hBSD compatible socket interface internal types
o*spi.cSAM Serial Peripheral Interface Driver
o*spi.hSAM Serial Peripheral Interface Driver
o*spi_flash.cWINC1500 SPI Flash
o*spi_flash.hWINC1500 SPI Flash
o*spi_flash_map.hWINC1500 SPI Flash
o*spi_interrupt.cSAM Serial Peripheral Interface Driver
o*spi_interrupt.hSAM Serial Peripheral Interface Driver (Callback Mode)
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stream_writer.cStream utility for the IoT service
o*stream_writer.hStream utility for the IoT service
o*stringz.hPreprocessor stringizing utils
o*sw_timer.cSW Timer component for the IoT(Internet of things) service
o*sw_timer.hSW Timer component for the IoT(Internet of things) service
o*system.cSAM System related functionality
o*system.hSAM System related functionality
o*system_interrupt.cSAM System Interrupt Driver
o*system_interrupt.hSAM System Interrupt Driver
o*system_interrupt_features.hSAM D21 System Interrupt Driver
o*systick_counter.cARM functions for busy-wait delay loops
o*systick_counter.hARM functions for busy-wait delay loops
o*tcc.cSAM TCC - Timer Counter for Control Applications Driver
o*tcc.hSAM TCC - Timer Counter for Control Applications Driver
o*tcc_callback.cSAM TCC - Timer Counter for Control Applications Callback Driver
o*tcc_callback.hSAM TCC - Timer Counter for Control Applications Callback Driver
o*tick_counter.c
o*tick_counter.h
o*tpaste.hPreprocessor token pasting utils
o*usart.cSAM SERCOM USART Driver
o*usart.hSAM SERCOM USART Driver
o*usart_interrupt.cSAM SERCOM USART Asynchronous Driver
o*usart_interrupt.hSAM SERCOM USART Asynchronous Driver
o*usart_serial.hUSART Serial wrapper service for the SAM D/L/C/R devices
\*write.cSystem-specific implementation of the _write function used by the standard library