Macros | |
#define | NMI_BLE_COLLECTING_HDR 1 |
#define | NMI_BLE_COLLECTING_PAYLOAD 2 |
#define | NMI_BLE_WAITING 0 |
Functions | |
at_ble_status_t | interface_send (uint8_t *msg, uint16_t u16TxLen) |
at_ble_status_t | interface_send_wait (uint8_t *msg, uint16_t u16TxLen, uint16_t msg_id, uint16_t src_id, uint8_t **rsp) |
void | platform_interface_callback (uint8_t *data, uint32_t len) |
the callback to upper layers to process received packets More... | |
Variables | |
uint8_t | interface_send_msg [INTERFACE_SEND_BUF_MAX] |
#define NMI_BLE_COLLECTING_HDR 1 |
Referenced by platform_interface_callback().
#define NMI_BLE_COLLECTING_PAYLOAD 2 |
Referenced by platform_interface_callback().
#define NMI_BLE_WAITING 0 |
Referenced by platform_interface_callback().
at_ble_status_t interface_send | ( | uint8_t * | msg, |
uint16_t | u16TxLen | ||
) |
References INTERFACE_HDR_LENGTH, and platform_interface_send().
Referenced by interface_send_wait().
at_ble_status_t interface_send_wait | ( | uint8_t * | msg, |
uint16_t | u16TxLen, | ||
uint16_t | msg_id, | ||
uint16_t | src_id, | ||
uint8_t ** | rsp | ||
) |
uint8_t interface_send_msg[INTERFACE_SEND_BUF_MAX] |