IOPORT service unit test configuration file.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_IN_PIN IOPORT_CREATE_PIN(PORTE, 0) |
#define | CONF_OUT_PIN IOPORT_CREATE_PIN(PORTE, 1) |
#define | CONF_PORT IOPORT_PORTE |
#define | CONF_PORT_IN_PIN_MASK (1 << 0) |
#define | CONF_PORT_OUT_PIN_MASK (1 << 1) |
#define | CONF_TEST_BAUDRATE 38400 |
#define | CONF_TEST_CHARLENGTH USART_CHSIZE_8BIT_gc |
#define | CONF_TEST_PARITY USART_PMODE_DISABLED_gc |
#define | CONF_TEST_STOPBITS false |
#define | CONF_TEST_USART &USARTA1 |
#define CONF_IN_PIN IOPORT_CREATE_PIN(PORTE, 0) |
Referenced by run_ioport_pin_test().
#define CONF_OUT_PIN IOPORT_CREATE_PIN(PORTE, 1) |
Referenced by run_ioport_pin_test().
#define CONF_PORT IOPORT_PORTE |
Referenced by run_ioport_port_test().
#define CONF_PORT_IN_PIN_MASK (1 << 0) |
Referenced by run_ioport_port_test().
#define CONF_PORT_OUT_PIN_MASK (1 << 1) |
Referenced by run_ioport_port_test().
#define CONF_TEST_BAUDRATE 38400 |
Referenced by main().
#define CONF_TEST_CHARLENGTH USART_CHSIZE_8BIT_gc |
Referenced by main().
#define CONF_TEST_PARITY USART_PMODE_DISABLED_gc |
Referenced by main().
#define CONF_TEST_STOPBITS false |
Referenced by main().