Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*assembler.hAssembler abstraction layer and utilities
o*atmega256rfr2_xplained_pro.hATmega256RFR2 Xplained Pro board header file
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_board.hBoard Initialisation configuration file
o*conf_clock.hChip-specific system clock manager configuration
o*conf_test.hIOPORT service unit test configuration file
o*conf_usart_serial.hSerial USART service configuration
o*cycle_counter.hAVR functions for busy-wait delay loops
o*delay.hCommon Delay Service
o*gpio.hCommon GPIO API
o*init.cATMEGA256RFR2 Xplained Pro board init
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr8.hGlobal interrupt management for 8-bit AVR
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*mega/ioport.hMEGA and MEGA_RF architecture specific IOPORT service implementation header file
o*led.hATMEGA256RFR2 Xplained Pro board LEDs support package
o*mega_gpio.hCommon gpio data/structure for all AVR mega implementations
o*mega_reset_cause.hChip-specific reset cause functions
o*mrepeat.hPreprocessor macro repeating utils
o*parts.hAtmel part identification macros
o*preprocessor.hPreprocessor utils
o*progmem.hProgram memory access
o*read.cSystem-specific implementation of the _read function used by the standard library
o*serial.hSerial Mode management
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stringz.hPreprocessor stringizing utils
o*suite.cTest suite core functionality
o*suite.hTest suite core declarations
o*sysclk.cChip-specific system clock management functions
o*mega/sysclk.hChip-specific system clock management functions
o*sysclk.hSystem clock management
o*tpaste.hPreprocessor token pasting utils
o*unit_tests.cUnit tests for MegaRF IOPORT service
o*usart_megarf.cUSART driver for AVR MEGARF
o*usart_megarf.hUSART driver for AVR MEGARF
o*usart_serial.cUSART Serial driver functions
o*usart_serial.hThis file defines a useful set of functions for the Serial interface on AVR MEGARF devices
\*write.cSystem-specific implementation of the _write function used by the standard library