Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_BOARD_SPI0
 Pins description corresponding to Rxd,Txd, (UART pins) More...
 
#define CONF_BOARD_SPI0_NPCS0
 
#define CONF_BOARD_TWI0
 
#define CONF_BOARD_USART_RXD
 
#define CONF_BOARD_USART_TXD
 

#define CONF_BOARD_SPI0

Pins description corresponding to Rxd,Txd, (UART pins)

#define CONF_BOARD_SPI0_NPCS0
#define CONF_BOARD_TWI0
#define CONF_BOARD_USART_RXD
#define CONF_BOARD_USART_TXD