Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*arduino_due_x.hArduino Due/X Board Definition
o*board.hStandard board header file
o*CLI-commands.cFreeRTOS+CLI command examples
o*compiler.hCommonly used includes, types and macros
o*conf_board.hBoard configuration
o*conf_clock.hSAM3X clock configuration
o*conf_example.hTask configurations
o*conf_sleepmgr.hChip-specific sleep manager configuration
o*conf_uart_serial.hSerial USART service configuration
o*conf_usb.hUSB configuration file for CDC application
o*croutine.c
o*croutine.h
o*demo-tasks.hGeneric FreeRTOS peripheral control functions
o*deprecated_definitions.h
o*event_groups.c
o*event_groups.h
o*FreeRTOS.h
o*FreeRTOS_CLI.c
o*FreeRTOS_CLI.h
o*freertos_peripheral_control.cGeneric FreeRTOS peripheral control functions
o*freertos_peripheral_control.hFreeRTOS Peripheral Control API Functions
o*freertos_peripheral_control_private.hGeneric FreeRTOS peripheral control functions
o*freertos_twi_master.cFreeRTOS Peripheral Control API For the TWI
o*freertos_twi_master.hFreeRTOS Peripheral Control API For the TWI
o*freertos_uart_serial.cFreeRTOS Peripheral Control API For the UART
o*freertos_uart_serial.hFreeRTOS Peripheral Control API For the UART
o*freertos_usart_serial.cFreeRTOS Peripheral Control API For the USART
o*freertos_usart_serial.hFreeRTOS Peripheral Control API For the USART
o*FreeRTOSConfig.hFreeRTOS configuration
o*genclk.hGeneric clock management
o*sam3x/genclk.hChip-specific generic clock management
o*gpio.hCommon GPIO API
o*heap_1.c
o*init.cArduino Due/X board init
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_sam_nvic.cGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*interrupt_sam_nvic.hGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*io.hArch file for SAM
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*ioport_pio.hSAM architecture specific IOPORT service implementation header file
o*list.c
o*list.h
o*main.cFreeRTOS configuration
o*message_buffer.h
o*mpu_wrappers.h
o*mrepeat.hPreprocessor macro repeating utils
o*osc.hOscillator management
o*sam3x/osc.hChip-specific oscillator management functions
o*partest.c
o*partest.h
o*parts.hAtmel part identification macros
o*pdc.cSAM4 Peripheral DMA Controller (PDC) driver
o*pdc.hSAM Peripheral DMA Controller (PDC) driver
o*pdc_uart_example.hSAM Peripheral DMA Controller Example
o*pio.cParallel Input/Output (PIO) Controller driver for SAM
o*pio.hParallel Input/Output (PIO) Controller driver for SAM
o*pio_handler.cParallel Input/Output (PIO) interrupt handler for SAM
o*pio_handler.hParallel Input/Output (PIO) interrupt handler for SAM
o*pll.hPLL management
o*sam3x/pll.hChip-specific PLL definitions
o*pmc.cPower Management Controller (PMC) driver for SAM
o*pmc.hPower Management Controller (PMC) driver for SAM
o*portable.h
o*preprocessor.hPreprocessor utils
o*projdefs.h
o*queue.c
o*queue.h
o*read.cSystem-specific implementation of the _read function used by the standard library
o*run-time-stats-utils.cGeneric FreeRTOS peripheral control functions
o*sam_gpio.hGPIO service for SAM
o*semphr.h
o*serial.hSerial Mode management
o*sleep.cSleep mode access
o*sleep.hSleep mode access
o*sleepmgr.cSAM3/SAM4 Sleep manager implementation
o*sam/sleepmgr.hSAM3/SAM4 Sleep manager implementation
o*sleepmgr.hSleep manager
o*stack_macros.h
o*StackMacros.h
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stream_buffer.c
o*stream_buffer.h
o*stringz.hPreprocessor stringizing utils
o*sysclk.cChip-specific system clock management functions
o*sam3x/sysclk.hChip-specific system clock management functions
o*sysclk.hSystem clock management
o*task.h
o*tasks.c
o*timers.c
o*timers.h
o*tpaste.hPreprocessor token pasting utils
o*TWI-EEPROM-task.cFreeRTOS TWI EEPROM test tasks
o*twi.cTwo-Wire Interface (TWI) driver for SAM
o*twi.hTwo-Wire Interface (TWI) driver for SAM
o*sam_twi/twi_master.hTWI Master driver for SAM
o*twi_master.hTWI Master Mode management
o*sam_twi/twi_slave.hTWI Slave driver for SAM
o*twi_slave.hTWI Slave Mode management
o*UART-CLI-task.cFreeRTOS+CLI task implementation example
o*uart.cUniversal Asynchronous Receiver Transceiver (UART) driver for SAM
o*uart.hUniversal Asynchronous Receiver Transceiver (UART) driver for SAM
o*uart_serial.hUart Serial for SAM
o*udc.cUSB Device Controller (UDC)
o*udc.hInterface of the USB Device Controller (UDC)
o*udc_desc.hCommon API for USB Device Interface
o*udd.hCommon API for USB Device Drivers (UDD)
o*udi.hCommon API for USB Device Interface
o*udi_cdc.cUSB Device Communication Device Class (CDC) interface
o*udi_cdc.hUSB Device Communication Device Class (CDC) interface definitions
o*udi_cdc_conf.hDefault CDC configuration for a USB Device with a single interface
o*udi_cdc_desc.cDefault descriptors for a USB Device with a single interface CDC
o*uotghs_device.cUSB Device Driver for UOTGHS
o*uotghs_device.hUSB Device Driver for UOTGHS
o*uotghs_otg.hUSB OTG Driver for UOTGHS
o*USART-CLI-task.cFreeRTOS+CLI task implementation example
o*USART-echo-tasks.cFreeRTOS USART driver echo test tasks
o*usart.cUniversal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM
o*usart.hUniversal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM
o*usart_serial.cUSART Serial driver functions
o*USB-CDC-CLI-task.cFreeRTOS+CLI task implementation example
o*usb_atmel.hAll USB VIDs and PIDs from Atmel USB applications
o*usb_protocol.hUSB protocol definitions
o*usb_protocol_cdc.hUSB Communication Device Class (CDC) protocol definitions
\*write.cSystem-specific implementation of the _write function used by the standard library