FreeRTOS configuration.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include "FreeRTOS.h"
#include "task.h"
#include "timers.h"
#include "partest.h"
#include "demo-tasks.h"
#include "conf_example.h"
#include "sysclk.h"
Macros | |
#define | mainCDC_CLI_TASK_PRIORITY (tskIDLE_PRIORITY + 1) |
#define | mainCDC_CLI_TASK_STACK_SIZE (configMINIMAL_STACK_SIZE * 2) |
#define | mainDEMONSTRATE_ASYNCHRONOUS_API (0) |
#define | mainDONT_BLOCK (0) |
#define | mainERROR_LED (1) |
#define | mainSOFTWARE_TIMER_LED (0) |
#define | mainSOFTWARE_TIMER_RATE (200 / portTICK_RATE_MS) |
#define | mainSPI_FLASH_TASK_PRIORITY (tskIDLE_PRIORITY) |
#define | mainSPI_FLASH_TASK_STACK_SIZE (configMINIMAL_STACK_SIZE * 2) |
#define | mainTWI_EEPROM_TASK_PRIORITY (tskIDLE_PRIORITY) |
#define | mainTWI_EEPROM_TASK_STACK_SIZE (configMINIMAL_STACK_SIZE * 2) |
#define | mainUART_CLI_TASK_PRIORITY (tskIDLE_PRIORITY + 1) |
#define | mainUART_CLI_TASK_STACK_SIZE (configMINIMAL_STACK_SIZE * 2) |
#define | mainUSART_CLI_TASK_PRIORITY (tskIDLE_PRIORITY + 1) |
#define | mainUSART_CLI_TASK_STACK_SIZE (configMINIMAL_STACK_SIZE * 2) |
#define | mainUSART_ECHO_TASK_PRIORITY (tskIDLE_PRIORITY) |
#define | mainUSART_ECHO_TASK_STACK_SIZE (configMINIMAL_STACK_SIZE) |
Functions | |
void | assert_triggered (const char *file, uint32_t line) |
int | main (void) |
static void | prvLEDTimerCallback (void *pvParameters) |
static void | prvSetupHardware (void) |
void | vApplicationIdleHook (void) |
void | vApplicationMallocFailedHook (void) |
void | vApplicationStackOverflowHook (xTaskHandle pxTask, signed char *pcTaskName) |
void | vApplicationTickHook (void) |
#define mainCDC_CLI_TASK_PRIORITY (tskIDLE_PRIORITY + 1) |
Referenced by main().
#define mainCDC_CLI_TASK_STACK_SIZE (configMINIMAL_STACK_SIZE * 2) |
Referenced by main().
#define mainDEMONSTRATE_ASYNCHRONOUS_API (0) |
Referenced by main().
#define mainDONT_BLOCK (0) |
Referenced by main().
#define mainERROR_LED (1) |
Referenced by prvLEDTimerCallback().
#define mainSOFTWARE_TIMER_LED (0) |
Referenced by prvLEDTimerCallback().
#define mainSOFTWARE_TIMER_RATE (200 / portTICK_RATE_MS) |
Referenced by main().
#define mainSPI_FLASH_TASK_PRIORITY (tskIDLE_PRIORITY) |
Referenced by main().
#define mainSPI_FLASH_TASK_STACK_SIZE (configMINIMAL_STACK_SIZE * 2) |
Referenced by main().
#define mainTWI_EEPROM_TASK_PRIORITY (tskIDLE_PRIORITY) |
Referenced by main().
#define mainTWI_EEPROM_TASK_STACK_SIZE (configMINIMAL_STACK_SIZE * 2) |
Referenced by main().
#define mainUART_CLI_TASK_PRIORITY (tskIDLE_PRIORITY + 1) |
Referenced by main().
#define mainUART_CLI_TASK_STACK_SIZE (configMINIMAL_STACK_SIZE * 2) |
Referenced by main().
#define mainUSART_CLI_TASK_PRIORITY (tskIDLE_PRIORITY + 1) |
Referenced by main().
#define mainUSART_CLI_TASK_STACK_SIZE (configMINIMAL_STACK_SIZE * 2) |
Referenced by main().
#define mainUSART_ECHO_TASK_PRIORITY (tskIDLE_PRIORITY) |
Referenced by main().
#define mainUSART_ECHO_TASK_STACK_SIZE (configMINIMAL_STACK_SIZE) |
Referenced by main().
void assert_triggered | ( | const char * | file, |
uint32_t | line | ||
) |
References taskENTER_CRITICAL, and taskEXIT_CRITICAL.
int main | ( | void | ) |
References BOARD_BASE_TWI_EEPROM, BOARD_USART, configASSERT, create_usart_cli_task(), create_usart_echo_test_tasks(), create_usb_cdc_cli_task(), mainCDC_CLI_TASK_PRIORITY, mainCDC_CLI_TASK_STACK_SIZE, mainDEMONSTRATE_ASYNCHRONOUS_API, mainDONT_BLOCK, mainSOFTWARE_TIMER_RATE, mainSPI_FLASH_TASK_PRIORITY, mainSPI_FLASH_TASK_STACK_SIZE, mainTWI_EEPROM_TASK_PRIORITY, mainTWI_EEPROM_TASK_STACK_SIZE, mainUART_CLI_TASK_PRIORITY, mainUART_CLI_TASK_STACK_SIZE, mainUSART_CLI_TASK_PRIORITY, mainUSART_CLI_TASK_STACK_SIZE, mainUSART_ECHO_TASK_PRIORITY, mainUSART_ECHO_TASK_STACK_SIZE, pdTRUE, prvLEDTimerCallback(), prvSetupHardware(), vTaskStartScheduler(), xTimerCreate(), xTimerHandle, and xTimerStart.
|
static |
References are_usart_echo_tasks_still_running(), mainERROR_LED, mainSOFTWARE_TIMER_LED, pdFAIL, pdPASS, pdTRUE, vParTestSetLED(), and vParTestToggleLED().
Referenced by main().
|
static |
References board_init(), sysclk_init(), and vParTestInitialise().
Referenced by main().
void vApplicationIdleHook | ( | void | ) |
Referenced by portTASK_FUNCTION().
void vApplicationMallocFailedHook | ( | void | ) |
References taskDISABLE_INTERRUPTS.
Referenced by pvPortMalloc().
void vApplicationStackOverflowHook | ( | xTaskHandle | pxTask, |
signed char * | pcTaskName | ||
) |
References taskDISABLE_INTERRUPTS.
void vApplicationTickHook | ( | void | ) |
Referenced by xTaskIncrementTick().