#include "FreeRTOS.h"
#include "task.h"
#include "partest.h"
#include "led.h"
#include "conf_board.h"
Functions | |
void | vParTestInitialise (void) |
void | vParTestSetLED (unsigned portBASE_TYPE uxLED, signed portBASE_TYPE xValue) |
void | vParTestToggleLED (unsigned portBASE_TYPE uxLED) |
void vParTestSetLED | ( | unsigned portBASE_TYPE | uxLED, |
signed portBASE_TYPE | xValue | ||
) |
References LED0, LED1, LED2, LED_Off(), LED_On(), pdTRUE, vTaskSuspendAll(), and xTaskResumeAll().
Referenced by portTASK_FUNCTION(), and tftpd_write_file().
void vParTestToggleLED | ( | unsigned portBASE_TYPE | uxLED | ) |
References LED0, LED1, LED2, LED_Toggle, vTaskSuspendAll(), and xTaskResumeAll().
Referenced by portTASK_FUNCTION(), tftpd_read_file(), and tftpd_write_file().