#include "arch/cc.h"
Macros | |
#define | BIG_ENDIAN 4321 |
#define | E2BIG 7 /* Arg list too long */ |
#define | EACCES 13 /* Permission denied */ |
#define | EADDRINUSE 98 /* Address already in use */ |
#define | EADDRNOTAVAIL 99 /* Cannot assign requested address */ |
#define | EADV 68 /* Advertise error */ |
#define | EAFNOSUPPORT 97 /* Address family not supported by protocol */ |
#define | EAGAIN 11 /* Try again */ |
#define | EALREADY 114 /* Operation already in progress */ |
#define | EBADE 52 /* Invalid exchange */ |
#define | EBADF 9 /* Bad file number */ |
#define | EBADFD 77 /* File descriptor in bad state */ |
#define | EBADMSG 74 /* Not a data message */ |
#define | EBADR 53 /* Invalid request descriptor */ |
#define | EBADRQC 56 /* Invalid request code */ |
#define | EBADSLT 57 /* Invalid slot */ |
#define | EBFONT 59 /* Bad font file format */ |
#define | EBUSY 16 /* Device or resource busy */ |
#define | ECHILD 10 /* No child processes */ |
#define | ECHRNG 44 /* Channel number out of range */ |
#define | ECOMM 70 /* Communication error on send */ |
#define | ECONNABORTED 103 /* Software caused connection abort */ |
#define | ECONNREFUSED 111 /* Connection refused */ |
#define | ECONNRESET 104 /* Connection reset by peer */ |
#define | EDEADLK 35 /* Resource deadlock would occur */ |
#define | EDEADLOCK EDEADLK |
#define | EDESTADDRREQ 89 /* Destination address required */ |
#define | EDOM 33 /* Math argument out of domain of func */ |
#define | EDOTDOT 73 /* RFS specific error */ |
#define | EDQUOT 122 /* Quota exceeded */ |
#define | EEXIST 17 /* File exists */ |
#define | EFAULT 14 /* Bad address */ |
#define | EFBIG 27 /* File too large */ |
#define | EHOSTDOWN 112 /* Host is down */ |
#define | EHOSTUNREACH 113 /* No route to host */ |
#define | EIDRM 43 /* Identifier removed */ |
#define | EILSEQ 84 /* Illegal byte sequence */ |
#define | EINPROGRESS 115 /* Operation now in progress */ |
#define | EINTR 4 /* Interrupted system call */ |
#define | EINVAL 22 /* Invalid argument */ |
#define | EIO 5 /* I/O error */ |
#define | EISCONN 106 /* Transport endpoint is already connected */ |
#define | EISDIR 21 /* Is a directory */ |
#define | EISNAM 120 /* Is a named type file */ |
#define | EL2HLT 51 /* Level 2 halted */ |
#define | EL2NSYNC 45 /* Level 2 not synchronized */ |
#define | EL3HLT 46 /* Level 3 halted */ |
#define | EL3RST 47 /* Level 3 reset */ |
#define | ELIBACC 79 /* Can not access a needed shared library */ |
#define | ELIBBAD 80 /* Accessing a corrupted shared library */ |
#define | ELIBEXEC 83 /* Cannot exec a shared library directly */ |
#define | ELIBMAX 82 /* Attempting to link in too many shared libraries */ |
#define | ELIBSCN 81 /* .lib section in a.out corrupted */ |
#define | ELNRNG 48 /* Link number out of range */ |
#define | ELOOP 40 /* Too many symbolic links encountered */ |
#define | EMEDIUMTYPE 124 /* Wrong medium type */ |
#define | EMFILE 24 /* Too many open files */ |
#define | EMLINK 31 /* Too many links */ |
#define | EMSGSIZE 90 /* Message too long */ |
#define | EMULTIHOP 72 /* Multihop attempted */ |
#define | ENAMETOOLONG 36 /* File name too long */ |
#define | ENAVAIL 119 /* No XENIX semaphores available */ |
#define | ENETDOWN 100 /* Network is down */ |
#define | ENETRESET 102 /* Network dropped connection because of reset */ |
#define | ENETUNREACH 101 /* Network is unreachable */ |
#define | ENFILE 23 /* File table overflow */ |
#define | ENOANO 55 /* No anode */ |
#define | ENOBUFS 105 /* No buffer space available */ |
#define | ENOCSI 50 /* No CSI structure available */ |
#define | ENODATA 61 /* No data available */ |
#define | ENODEV 19 /* No such device */ |
#define | ENOENT 2 /* No such file or directory */ |
#define | ENOEXEC 8 /* Exec format error */ |
#define | ENOLCK 37 /* No record locks available */ |
#define | ENOLINK 67 /* Link has been severed */ |
#define | ENOMEDIUM 123 /* No medium found */ |
#define | ENOMEM 12 /* Out of memory */ |
#define | ENOMSG 42 /* No message of desired type */ |
#define | ENONET 64 /* Machine is not on the network */ |
#define | ENOPKG 65 /* Package not installed */ |
#define | ENOPROTOOPT 92 /* Protocol not available */ |
#define | ENOSPC 28 /* No space left on device */ |
#define | ENOSR 63 /* Out of streams resources */ |
#define | ENOSTR 60 /* Device not a stream */ |
#define | ENOSYS 38 /* Function not implemented */ |
#define | ENOTBLK 15 /* Block device required */ |
#define | ENOTCONN 107 /* Transport endpoint is not connected */ |
#define | ENOTDIR 20 /* Not a directory */ |
#define | ENOTEMPTY 39 /* Directory not empty */ |
#define | ENOTNAM 118 /* Not a XENIX named type file */ |
#define | ENOTSOCK 88 /* Socket operation on non-socket */ |
#define | ENOTTY 25 /* Not a typewriter */ |
#define | ENOTUNIQ 76 /* Name not unique on network */ |
#define | ENSRBADFAMILY 168 /* Unsupported address family */ |
#define | ENSRBADNAME 167 /* Misformatted domain name */ |
#define | ENSRBADQUERY 166 /* Misformatted DNS query */ |
#define | ENSRBADRESP 169 /* Misformatted DNS reply */ |
#define | ENSRCNAMELOOP 177 /* Domain name is too long */ |
#define | ENSRCONNREFUSED 170 /* Could not contact DNS servers */ |
#define | ENSRDESTRUCTION 175 /* Application terminated lookup */ |
#define | ENSRFILE 173 /* Error reading file */ |
#define | ENSRFORMERR 161 /* DNS server claims query was misformatted */ |
#define | ENSRNODATA 160 /* DNS server returned answer with no data */ |
#define | ENSRNOMEM 174 /* Out of memory */ |
#define | ENSRNOTFOUND 163 /* Domain name not found */ |
#define | ENSRNOTIMP 164 /* DNS server does not implement requested operation */ |
#define | ENSROF 172 /* End of file */ |
#define | ENSROK 0 /* DNS server returned answer with no data */ |
#define | ENSRQUERYDOMAINTOOLONG 176 /* Domain name is too long */ |
#define | ENSRREFUSED 165 /* DNS server refused query */ |
#define | ENSRSERVFAIL 162 /* DNS server returned general failure */ |
#define | ENSRTIMEOUT 171 /* Timeout while contacting DNS servers */ |
#define | ENXIO 6 /* No such device or address */ |
#define | EOPNOTSUPP 95 /* Operation not supported on transport endpoint */ |
#define | EOVERFLOW 75 /* Value too large for defined data type */ |
#define | EPERM 1 /* Operation not permitted */ |
#define | EPFNOSUPPORT 96 /* Protocol family not supported */ |
#define | EPIPE 32 /* Broken pipe */ |
#define | EPROTO 71 /* Protocol error */ |
#define | EPROTONOSUPPORT 93 /* Protocol not supported */ |
#define | EPROTOTYPE 91 /* Protocol wrong type for socket */ |
#define | ERANGE 34 /* Math result not representable */ |
#define | EREMCHG 78 /* Remote address changed */ |
#define | EREMOTE 66 /* Object is remote */ |
#define | EREMOTEIO 121 /* Remote I/O error */ |
#define | ERESTART 85 /* Interrupted system call should be restarted */ |
#define | EROFS 30 /* Read-only file system */ |
#define | ESHUTDOWN 108 /* Cannot send after transport endpoint shutdown */ |
#define | ESOCKTNOSUPPORT 94 /* Socket type not supported */ |
#define | ESPIPE 29 /* Illegal seek */ |
#define | ESRCH 3 /* No such process */ |
#define | ESRMNT 69 /* Srmount error */ |
#define | ESTALE 116 /* Stale NFS file handle */ |
#define | ESTRPIPE 86 /* Streams pipe error */ |
#define | ETIME 62 /* Timer expired */ |
#define | ETIMEDOUT 110 /* Connection timed out */ |
#define | ETOOMANYREFS 109 /* Too many references: cannot splice */ |
#define | ETXTBSY 26 /* Text file busy */ |
#define | EUCLEAN 117 /* Structure needs cleaning */ |
#define | EUNATCH 49 /* Protocol driver not attached */ |
#define | EUSERS 87 /* Too many users */ |
#define | EWOULDBLOCK EAGAIN /* Operation would block */ |
#define | EXDEV 18 /* Cross-device link */ |
#define | EXFULL 54 /* Exchange full */ |
#define | LITTLE_ENDIAN 1234 |
#define | LWIP_UNUSED_ARG(x) (void)x |
#define | SZT_F U32_F |
Temporary: define format string for size_t if not defined in cc.h. More... | |
#define | X8_F "02x" |
Temporary upgrade helper: define format string for u8_t as hex if not defined in cc.h. More... | |
Variables | |
int | errno |
#define BIG_ENDIAN 4321 |
#define E2BIG 7 /* Arg list too long */ |
#define EACCES 13 /* Permission denied */ |
#define EADDRINUSE 98 /* Address already in use */ |
#define EADDRNOTAVAIL 99 /* Cannot assign requested address */ |
Referenced by lwip_setsockopt_internal().
#define EADV 68 /* Advertise error */ |
#define EAFNOSUPPORT 97 /* Address family not supported by protocol */ |
Referenced by lwip_getsockopt(), and lwip_setsockopt().
#define EAGAIN 11 /* Try again */ |
#define EALREADY 114 /* Operation already in progress */ |
#define EBADE 52 /* Invalid exchange */ |
#define EBADF 9 /* Bad file number */ |
Referenced by get_socket().
#define EBADFD 77 /* File descriptor in bad state */ |
#define EBADMSG 74 /* Not a data message */ |
#define EBADR 53 /* Invalid request descriptor */ |
#define EBADRQC 56 /* Invalid request code */ |
#define EBADSLT 57 /* Invalid slot */ |
#define EBFONT 59 /* Bad font file format */ |
#define EBUSY 16 /* Device or resource busy */ |
#define ECHILD 10 /* No child processes */ |
#define ECHRNG 44 /* Channel number out of range */ |
#define ECOMM 70 /* Communication error on send */ |
#define ECONNABORTED 103 /* Software caused connection abort */ |
#define ECONNREFUSED 111 /* Connection refused */ |
#define ECONNRESET 104 /* Connection reset by peer */ |
#define EDEADLK 35 /* Resource deadlock would occur */ |
#define EDEADLOCK EDEADLK |
#define EDESTADDRREQ 89 /* Destination address required */ |
#define EDOM 33 /* Math argument out of domain of func */ |
#define EDOTDOT 73 /* RFS specific error */ |
#define EDQUOT 122 /* Quota exceeded */ |
#define EEXIST 17 /* File exists */ |
#define EFAULT 14 /* Bad address */ |
Referenced by lwip_getsockopt(), and lwip_setsockopt().
#define EFBIG 27 /* File too large */ |
#define EHOSTDOWN 112 /* Host is down */ |
#define EHOSTUNREACH 113 /* No route to host */ |
#define EIDRM 43 /* Identifier removed */ |
#define EILSEQ 84 /* Illegal byte sequence */ |
#define EINPROGRESS 115 /* Operation now in progress */ |
Referenced by lwip_getsockopt_internal().
#define EINTR 4 /* Interrupted system call */ |
#define EINVAL 22 /* Invalid argument */ |
Referenced by lwip_getsockopt(), lwip_ioctl(), lwip_setsockopt(), lwip_shutdown(), and lwip_socket().
#define EIO 5 /* I/O error */ |
#define EISCONN 106 /* Transport endpoint is already connected */ |
#define EISDIR 21 /* Is a directory */ |
#define EISNAM 120 /* Is a named type file */ |
#define EL2HLT 51 /* Level 2 halted */ |
#define EL2NSYNC 45 /* Level 2 not synchronized */ |
#define EL3HLT 46 /* Level 3 halted */ |
#define EL3RST 47 /* Level 3 reset */ |
#define ELIBACC 79 /* Can not access a needed shared library */ |
#define ELIBBAD 80 /* Accessing a corrupted shared library */ |
#define ELIBEXEC 83 /* Cannot exec a shared library directly */ |
#define ELIBMAX 82 /* Attempting to link in too many shared libraries */ |
#define ELIBSCN 81 /* .lib section in a.out corrupted */ |
#define ELNRNG 48 /* Link number out of range */ |
#define ELOOP 40 /* Too many symbolic links encountered */ |
#define EMEDIUMTYPE 124 /* Wrong medium type */ |
#define EMFILE 24 /* Too many open files */ |
#define EMLINK 31 /* Too many links */ |
#define EMSGSIZE 90 /* Message too long */ |
Referenced by lwip_send().
#define EMULTIHOP 72 /* Multihop attempted */ |
#define ENAMETOOLONG 36 /* File name too long */ |
#define ENAVAIL 119 /* No XENIX semaphores available */ |
#define ENETDOWN 100 /* Network is down */ |
#define ENETRESET 102 /* Network dropped connection because of reset */ |
#define ENETUNREACH 101 /* Network is unreachable */ |
#define ENFILE 23 /* File table overflow */ |
Referenced by lwip_accept(), and lwip_socket().
#define ENOANO 55 /* No anode */ |
#define ENOBUFS 105 /* No buffer space available */ |
Referenced by lwip_socket().
#define ENOCSI 50 /* No CSI structure available */ |
#define ENODATA 61 /* No data available */ |
#define ENODEV 19 /* No such device */ |
#define ENOENT 2 /* No such file or directory */ |
#define ENOEXEC 8 /* Exec format error */ |
#define ENOLCK 37 /* No record locks available */ |
#define ENOLINK 67 /* Link has been severed */ |
#define ENOMEDIUM 123 /* No medium found */ |
#define ENOMEM 12 /* Out of memory */ |
Referenced by lwip_select().
#define ENOMSG 42 /* No message of desired type */ |
#define ENONET 64 /* Machine is not on the network */ |
#define ENOPKG 65 /* Package not installed */ |
#define ENOPROTOOPT 92 /* Protocol not available */ |
Referenced by lwip_getsockopt(), and lwip_setsockopt().
#define ENOSPC 28 /* No space left on device */ |
#define ENOSR 63 /* Out of streams resources */ |
#define ENOSTR 60 /* Device not a stream */ |
#define ENOSYS 38 /* Function not implemented */ |
Referenced by lwip_ioctl().
#define ENOTBLK 15 /* Block device required */ |
#define ENOTCONN 107 /* Transport endpoint is not connected */ |
Referenced by lwip_shutdown().
#define ENOTDIR 20 /* Not a directory */ |
#define ENOTEMPTY 39 /* Directory not empty */ |
#define ENOTNAM 118 /* Not a XENIX named type file */ |
#define ENOTSOCK 88 /* Socket operation on non-socket */ |
#define ENOTTY 25 /* Not a typewriter */ |
#define ENOTUNIQ 76 /* Name not unique on network */ |
#define ENSRBADFAMILY 168 /* Unsupported address family */ |
#define ENSRBADNAME 167 /* Misformatted domain name */ |
#define ENSRBADQUERY 166 /* Misformatted DNS query */ |
#define ENSRBADRESP 169 /* Misformatted DNS reply */ |
#define ENSRCNAMELOOP 177 /* Domain name is too long */ |
#define ENSRCONNREFUSED 170 /* Could not contact DNS servers */ |
#define ENSRDESTRUCTION 175 /* Application terminated lookup */ |
#define ENSRFILE 173 /* Error reading file */ |
#define ENSRFORMERR 161 /* DNS server claims query was misformatted */ |
#define ENSRNODATA 160 /* DNS server returned answer with no data */ |
#define ENSRNOMEM 174 /* Out of memory */ |
#define ENSRNOTFOUND 163 /* Domain name not found */ |
#define ENSRNOTIMP 164 /* DNS server does not implement requested operation */ |
#define ENSROF 172 /* End of file */ |
#define ENSROK 0 /* DNS server returned answer with no data */ |
#define ENSRQUERYDOMAINTOOLONG 176 /* Domain name is too long */ |
#define ENSRREFUSED 165 /* DNS server refused query */ |
#define ENSRSERVFAIL 162 /* DNS server returned general failure */ |
#define ENSRTIMEOUT 171 /* Timeout while contacting DNS servers */ |
#define ENXIO 6 /* No such device or address */ |
#define EOPNOTSUPP 95 /* Operation not supported on transport endpoint */ |
Referenced by lwip_shutdown().
#define EOVERFLOW 75 /* Value too large for defined data type */ |
#define EPERM 1 /* Operation not permitted */ |
#define EPFNOSUPPORT 96 /* Protocol family not supported */ |
#define EPIPE 32 /* Broken pipe */ |
#define EPROTO 71 /* Protocol error */ |
#define EPROTONOSUPPORT 93 /* Protocol not supported */ |
#define EPROTOTYPE 91 /* Protocol wrong type for socket */ |
#define ERANGE 34 /* Math result not representable */ |
#define EREMCHG 78 /* Remote address changed */ |
#define EREMOTE 66 /* Object is remote */ |
#define EREMOTEIO 121 /* Remote I/O error */ |
#define ERESTART 85 /* Interrupted system call should be restarted */ |
#define EROFS 30 /* Read-only file system */ |
#define ESOCKTNOSUPPORT 94 /* Socket type not supported */ |
#define ESPIPE 29 /* Illegal seek */ |
#define ESRCH 3 /* No such process */ |
#define ESRMNT 69 /* Srmount error */ |
#define ESTALE 116 /* Stale NFS file handle */ |
#define ESTRPIPE 86 /* Streams pipe error */ |
#define ETIME 62 /* Timer expired */ |
#define ETIMEDOUT 110 /* Connection timed out */ |
#define ETOOMANYREFS 109 /* Too many references: cannot splice */ |
#define ETXTBSY 26 /* Text file busy */ |
#define EUCLEAN 117 /* Structure needs cleaning */ |
#define EUNATCH 49 /* Protocol driver not attached */ |
#define EUSERS 87 /* Too many users */ |
#define EWOULDBLOCK EAGAIN /* Operation would block */ |
Referenced by lwip_accept(), and lwip_recvfrom().
#define EXDEV 18 /* Cross-device link */ |
#define EXFULL 54 /* Exchange full */ |
#define LITTLE_ENDIAN 1234 |
#define LWIP_UNUSED_ARG | ( | x | ) | (void)x |
Referenced by arp_timer(), dhcp_recv(), dhcp_timer_coarse(), dhcp_timer_fine(), do_connected(), etharp_find_addr(), event_callback(), ip_reass_timer(), lwip_sendto(), lwip_socket(), netconn_accept(), netconn_listen_with_backlog(), netconn_recved(), pbuf_free_ooseq(), poll_tcp(), raw_input(), recv_raw(), recv_tcp(), recv_udp(), sent_tcp(), tcp_accept_null(), tcp_connect(), tcp_listen_with_backlog(), tcp_pbuf_prealloc(), tcp_poll(), tcp_recv_null(), tcpip_tcp_timer(), and tcpip_thread().
#define SZT_F U32_F |
Temporary: define format string for size_t if not defined in cc.h.
Referenced by lwip_recvfrom(), and lwip_send().
#define X8_F "02x" |
Temporary upgrade helper: define format string for u8_t as hex if not defined in cc.h.
Referenced by ethernet_input().
int errno |