#include "board.h"
Macros | |
#define | lwipBASIC_SMTP_CLIENT_PRIORITY (tskIDLE_PRIORITY + 5) |
define SMTP Client priority More... | |
#define | lwipBASIC_SMTP_CLIENT_STACK_SIZE 256 |
define stack size for SMTP Client task More... | |
#define | lwipBASIC_TFTP_SERVER_PRIORITY (tskIDLE_PRIORITY + 3) |
define TFTP server priority More... | |
#define | lwipBASIC_TFTP_SERVER_STACK_SIZE 2048 |
define stack size for TFTP server task More... | |
#define | lwipBASIC_WEB_SERVER_PRIORITY (tskIDLE_PRIORITY + 2) |
define WEB server priority More... | |
#define | lwipBASIC_WEB_SERVER_STACK_SIZE 256 |
define stack size for WEB server task More... | |
#define | lwipINTERFACE_STACK_SIZE 2048 |
define stack size for lwIP task More... | |
#define | lwipINTERFACE_TASK_PRIORITY (configMAX_PRIORITIES - 1) |
define lwIP task priority More... | |
#define | netifINTERFACE_TASK_PRIORITY (configMAX_PRIORITIES - 1) |
define netif task priority More... | |
#define | netifINTERFACE_TASK_STACK_SIZE 2048 |
define stack size for netif task More... | |
#define | SYS_THREAD_MAX 8 |
Number of threads that can be started with sys_thread_new() More... | |
#define | webCONN_LED LED1_GPIO |
LED used by the ethernet task, toggled on each activation. More... | |
#define lwipBASIC_SMTP_CLIENT_PRIORITY (tskIDLE_PRIORITY + 5) |
define SMTP Client priority
Referenced by portTASK_FUNCTION().
#define lwipBASIC_SMTP_CLIENT_STACK_SIZE 256 |
define stack size for SMTP Client task
Referenced by portTASK_FUNCTION().
#define lwipBASIC_TFTP_SERVER_PRIORITY (tskIDLE_PRIORITY + 3) |
define TFTP server priority
Referenced by portTASK_FUNCTION().
#define lwipBASIC_TFTP_SERVER_STACK_SIZE 2048 |
define stack size for TFTP server task
Referenced by portTASK_FUNCTION().
#define lwipBASIC_WEB_SERVER_PRIORITY (tskIDLE_PRIORITY + 2) |
define WEB server priority
Referenced by portTASK_FUNCTION().
#define lwipBASIC_WEB_SERVER_STACK_SIZE 256 |
define stack size for WEB server task
Referenced by portTASK_FUNCTION().
#define lwipINTERFACE_STACK_SIZE 2048 |
define stack size for lwIP task
#define lwipINTERFACE_TASK_PRIORITY (configMAX_PRIORITIES - 1) |
define lwIP task priority
#define netifINTERFACE_TASK_PRIORITY (configMAX_PRIORITIES - 1) |
define netif task priority
Referenced by low_level_init().
#define netifINTERFACE_TASK_STACK_SIZE 2048 |
define stack size for netif task
Referenced by low_level_init().
#define SYS_THREAD_MAX 8 |
Number of threads that can be started with sys_thread_new()
Referenced by sys_init().
#define webCONN_LED LED1_GPIO |
LED used by the ethernet task, toggled on each activation.
Referenced by portTASK_FUNCTION().