Macros | |
#define | xStreamBufferCreate(xBufferSizeBytes, xTriggerLevelBytes) xStreamBufferGenericCreate( xBufferSizeBytes, xTriggerLevelBytes, pdFALSE ) |
#define | xStreamBufferCreateStatic(xBufferSizeBytes, xTriggerLevelBytes, pucStreamBufferStorageArea, pxStaticStreamBuffer) xStreamBufferGenericCreateStatic( xBufferSizeBytes, xTriggerLevelBytes, pdFALSE, pucStreamBufferStorageArea, pxStaticStreamBuffer ) |
Typedefs | |
typedef void * | StreamBufferHandle_t |
Type by which stream buffers are referenced. More... | |
Functions | |
void | vStreamBufferDelete (StreamBufferHandle_t xStreamBuffer) PRIVILEGED_FUNCTION |
size_t | xStreamBufferBytesAvailable (StreamBufferHandle_t xStreamBuffer) PRIVILEGED_FUNCTION |
StreamBufferHandle_t | xStreamBufferGenericCreate (size_t xBufferSizeBytes, size_t xTriggerLevelBytes, BaseType_t xIsMessageBuffer) PRIVILEGED_FUNCTION |
StreamBufferHandle_t | xStreamBufferGenericCreateStatic (size_t xBufferSizeBytes, size_t xTriggerLevelBytes, BaseType_t xIsMessageBuffer, uint8_t *const pucStreamBufferStorageArea, StaticStreamBuffer_t *const pxStaticStreamBuffer) PRIVILEGED_FUNCTION |
BaseType_t | xStreamBufferIsEmpty (StreamBufferHandle_t xStreamBuffer) PRIVILEGED_FUNCTION |
BaseType_t | xStreamBufferIsFull (StreamBufferHandle_t xStreamBuffer) PRIVILEGED_FUNCTION |
size_t | xStreamBufferReceive (StreamBufferHandle_t xStreamBuffer, void *pvRxData, size_t xBufferLengthBytes, TickType_t xTicksToWait) PRIVILEGED_FUNCTION |
BaseType_t | xStreamBufferReceiveCompletedFromISR (StreamBufferHandle_t xStreamBuffer, BaseType_t *pxHigherPriorityTaskWoken) PRIVILEGED_FUNCTION |
size_t | xStreamBufferReceiveFromISR (StreamBufferHandle_t xStreamBuffer, void *pvRxData, size_t xBufferLengthBytes, BaseType_t *const pxHigherPriorityTaskWoken) PRIVILEGED_FUNCTION |
BaseType_t | xStreamBufferReset (StreamBufferHandle_t xStreamBuffer) PRIVILEGED_FUNCTION |
size_t | xStreamBufferSend (StreamBufferHandle_t xStreamBuffer, const void *pvTxData, size_t xDataLengthBytes, TickType_t xTicksToWait) PRIVILEGED_FUNCTION |
BaseType_t | xStreamBufferSendCompletedFromISR (StreamBufferHandle_t xStreamBuffer, BaseType_t *pxHigherPriorityTaskWoken) PRIVILEGED_FUNCTION |
size_t | xStreamBufferSendFromISR (StreamBufferHandle_t xStreamBuffer, const void *pvTxData, size_t xDataLengthBytes, BaseType_t *const pxHigherPriorityTaskWoken) PRIVILEGED_FUNCTION |
BaseType_t | xStreamBufferSetTriggerLevel (StreamBufferHandle_t xStreamBuffer, size_t xTriggerLevel) PRIVILEGED_FUNCTION |
size_t | xStreamBufferSpacesAvailable (StreamBufferHandle_t xStreamBuffer) PRIVILEGED_FUNCTION |
#define xStreamBufferCreate | ( | xBufferSizeBytes, | |
xTriggerLevelBytes | |||
) | xStreamBufferGenericCreate( xBufferSizeBytes, xTriggerLevelBytes, pdFALSE ) |
#define xStreamBufferCreateStatic | ( | xBufferSizeBytes, | |
xTriggerLevelBytes, | |||
pucStreamBufferStorageArea, | |||
pxStaticStreamBuffer | |||
) | xStreamBufferGenericCreateStatic( xBufferSizeBytes, xTriggerLevelBytes, pdFALSE, pucStreamBufferStorageArea, pxStaticStreamBuffer ) |
typedef void* StreamBufferHandle_t |
Type by which stream buffers are referenced.
For example, a call to xStreamBufferCreate() returns an StreamBufferHandle_t variable that can then be used as a parameter to xStreamBufferSend(), xStreamBufferReceive(), etc.
void vStreamBufferDelete | ( | StreamBufferHandle_t | xStreamBuffer | ) |
size_t xStreamBufferBytesAvailable | ( | StreamBufferHandle_t | xStreamBuffer | ) |
References configASSERT, and prvBytesInBuffer().
StreamBufferHandle_t xStreamBufferGenericCreate | ( | size_t | xBufferSizeBytes, |
size_t | xTriggerLevelBytes, | ||
BaseType_t | xIsMessageBuffer | ||
) |
StreamBufferHandle_t xStreamBufferGenericCreateStatic | ( | size_t | xBufferSizeBytes, |
size_t | xTriggerLevelBytes, | ||
BaseType_t | xIsMessageBuffer, | ||
uint8_t *const | pucStreamBufferStorageArea, | ||
StaticStreamBuffer_t *const | pxStaticStreamBuffer | ||
) |
BaseType_t xStreamBufferIsEmpty | ( | StreamBufferHandle_t | xStreamBuffer | ) |
References configASSERT, pdFALSE, pdTRUE, xSTREAM_BUFFER::xHead, and xSTREAM_BUFFER::xTail.
BaseType_t xStreamBufferIsFull | ( | StreamBufferHandle_t | xStreamBuffer | ) |
size_t xStreamBufferReceive | ( | StreamBufferHandle_t | xStreamBuffer, |
void * | pvRxData, | ||
size_t | xBufferLengthBytes, | ||
TickType_t | xTicksToWait | ||
) |
References configASSERT, mtCOVERAGE_TEST_MARKER, NULL, prvBytesInBuffer(), prvReadMessageFromBuffer(), sbBYTES_TO_STORE_MESSAGE_LENGTH, sbFLAGS_IS_MESSAGE_BUFFER, sbRECEIVE_COMPLETED, taskENTER_CRITICAL, taskEXIT_CRITICAL, traceBLOCKING_ON_STREAM_BUFFER_RECEIVE, traceSTREAM_BUFFER_RECEIVE, traceSTREAM_BUFFER_RECEIVE_FAILED, xSTREAM_BUFFER::ucFlags, void, xTaskGetCurrentTaskHandle(), xTaskNotifyStateClear(), xTaskNotifyWait(), and xSTREAM_BUFFER::xTaskWaitingToReceive.
BaseType_t xStreamBufferReceiveCompletedFromISR | ( | StreamBufferHandle_t | xStreamBuffer, |
BaseType_t * | pxHigherPriorityTaskWoken | ||
) |
References configASSERT, eNoAction, NULL, pdFALSE, pdTRUE, portCLEAR_INTERRUPT_MASK_FROM_ISR, portSET_INTERRUPT_MASK_FROM_ISR, void, and xTaskNotifyFromISR.
size_t xStreamBufferReceiveFromISR | ( | StreamBufferHandle_t | xStreamBuffer, |
void * | pvRxData, | ||
size_t | xBufferLengthBytes, | ||
BaseType_t *const | pxHigherPriorityTaskWoken | ||
) |
BaseType_t xStreamBufferReset | ( | StreamBufferHandle_t | xStreamBuffer | ) |
References configASSERT, NULL, pdFAIL, pdFALSE, pdPASS, pdTRUE, prvInitialiseNewStreamBuffer(), xSTREAM_BUFFER::pucBuffer, sbFLAGS_IS_MESSAGE_BUFFER, traceSTREAM_BUFFER_RESET, xSTREAM_BUFFER::ucFlags, xSTREAM_BUFFER::uxStreamBufferNumber, xSTREAM_BUFFER::xLength, xSTREAM_BUFFER::xTaskWaitingToReceive, xSTREAM_BUFFER::xTaskWaitingToSend, and xSTREAM_BUFFER::xTriggerLevelBytes.
size_t xStreamBufferSend | ( | StreamBufferHandle_t | xStreamBuffer, |
const void * | pvTxData, | ||
size_t | xDataLengthBytes, | ||
TickType_t | xTicksToWait | ||
) |
References configASSERT, mtCOVERAGE_TEST_MARKER, NULL, pdFALSE, prvBytesInBuffer(), prvWriteMessageToBuffer(), sbBYTES_TO_STORE_MESSAGE_LENGTH, sbFLAGS_IS_MESSAGE_BUFFER, sbSEND_COMPLETED, taskENTER_CRITICAL, taskEXIT_CRITICAL, traceBLOCKING_ON_STREAM_BUFFER_SEND, traceSTREAM_BUFFER_SEND, traceSTREAM_BUFFER_SEND_FAILED, xSTREAM_BUFFER::ucFlags, void, vTaskSetTimeOutState(), xStreamBufferSpacesAvailable(), xTaskCheckForTimeOut(), xTaskGetCurrentTaskHandle(), xTaskNotifyStateClear(), xTaskNotifyWait(), xSTREAM_BUFFER::xTaskWaitingToSend, and xSTREAM_BUFFER::xTriggerLevelBytes.
BaseType_t xStreamBufferSendCompletedFromISR | ( | StreamBufferHandle_t | xStreamBuffer, |
BaseType_t * | pxHigherPriorityTaskWoken | ||
) |
References configASSERT, eNoAction, NULL, pdFALSE, pdTRUE, portCLEAR_INTERRUPT_MASK_FROM_ISR, portSET_INTERRUPT_MASK_FROM_ISR, void, and xTaskNotifyFromISR.
size_t xStreamBufferSendFromISR | ( | StreamBufferHandle_t | xStreamBuffer, |
const void * | pvTxData, | ||
size_t | xDataLengthBytes, | ||
BaseType_t *const | pxHigherPriorityTaskWoken | ||
) |
References configASSERT, mtCOVERAGE_TEST_MARKER, prvBytesInBuffer(), prvWriteMessageToBuffer(), sbBYTES_TO_STORE_MESSAGE_LENGTH, sbFLAGS_IS_MESSAGE_BUFFER, sbSEND_COMPLETE_FROM_ISR, traceSTREAM_BUFFER_SEND_FROM_ISR, xSTREAM_BUFFER::ucFlags, xStreamBufferSpacesAvailable(), and xSTREAM_BUFFER::xTriggerLevelBytes.
BaseType_t xStreamBufferSetTriggerLevel | ( | StreamBufferHandle_t | xStreamBuffer, |
size_t | xTriggerLevel | ||
) |
References configASSERT, pdFALSE, pdPASS, and xSTREAM_BUFFER::xTriggerLevelBytes.
size_t xStreamBufferSpacesAvailable | ( | StreamBufferHandle_t | xStreamBuffer | ) |
References configASSERT, mtCOVERAGE_TEST_MARKER, xSTREAM_BUFFER::xHead, xSTREAM_BUFFER::xLength, and xSTREAM_BUFFER::xTail.
Referenced by xStreamBufferIsFull(), xStreamBufferSend(), and xStreamBufferSendFromISR().