avr32_usbb_uhdmax_t | Structure for DMA registers |
 genclk_config | Hardware representation of a set of generic clock parameters |
 gpio_map_t | A type definition of pins and modules connectivity |
 pll_config | Hardware-specific representation of PLL configuration |
 pm_freq_param_t | Input and output parameters when initializing PM clocks using pm_configure_clocks() |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 tLED_DESCRIPTOR | Structure describing LED hardware connections |
 u_avr32_flashc_fcmd_t | |
 u_avr32_flashc_fcr_t | |
 u_avr32_pm_bgcr_t | |
 u_avr32_pm_bod_t | |
 u_avr32_pm_cksel_t | |
 u_avr32_pm_gcctrl_t | |
 u_avr32_pm_icr_t | |
 u_avr32_pm_idr_t | |
 u_avr32_pm_ier_t | |
 u_avr32_pm_mcctrl_t | |
 u_avr32_pm_oscctrl0_t | |
 u_avr32_pm_oscctrl1_t | |
 u_avr32_pm_oscctrl32_t | |
 u_avr32_pm_pll_t | |
 u_avr32_pm_rccr_t | |
 u_avr32_pm_vregcr_t | |
 uhd_ctrl_request_t | Structure to store the high level setup request |
 uhd_pipe_job_t | Structure definition to store registered jobs on a pipe |
 uhi_api_t | UHI API |
 uhi_hid_mouse_dev_t | |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usb_association_desc_t | Standard USB Interface Association Descriptor structure |
 usb_conf_desc_t | Standard USB configuration descriptor structure |
 usb_dev_bos_desc_t | USB Device BOS descriptor structure |
 usb_dev_capa_ext_desc_t | USB Device Capabilities - USB 2.0 Extension Descriptor structure |
 usb_dev_desc_t | Standard USB device descriptor structure |
 usb_dev_lpm_desc_t | USB Device LPM Descriptor structure |
 usb_dev_qual_desc_t | Standard USB device qualifier descriptor structure |
 usb_ep_desc_t | Standard USB endpoint descriptor structure |
 usb_hid_descriptor_t | HID Descriptor |
 usb_iad_desc_t | Standard USB association descriptor structure |
 usb_iface_desc_t | Standard USB interface descriptor structure |
 usb_setup_req_t | A USB Device SETUP request |
 usb_str_desc_t | A standard USB string descriptor structure |
 usb_str_lgid_desc_t | |