![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | Chip-specific system clock manager configuration |
![]() ![]() | Sleep manager configuration |
![]() ![]() | USB host configuration file |
![]() ![]() | |
![]() ![]() | FLASHC driver for AVR32 UC3 |
![]() ![]() | FLASHC driver for AVR32 UC3 |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 32-bit AVR |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Main functions for USB host mouse example |
![]() ![]() | Declaration of main function used by example |
![]() ![]() | |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Sleep mode access |
![]() ![]() | AVR UC3 Sleep manager implementation |
![]() ![]() | Sleep manager |
![]() ![]() | AVR UC3 Sleep manager implementation |
![]() ![]() | Status code definitions |
![]() ![]() | |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Missing Toolchain Definition for UC3 D header files |
![]() ![]() | Missing Toolchain Definition for UC3 L3 and UC3 L4 header files |
![]() ![]() | USB Host Controller (UHC) |
![]() ![]() | Interface of the USB Host Controller (UHC) |
![]() ![]() | Common API for USB Host Drivers (UHD) |
![]() ![]() | Common API for USB Host Interface |
![]() ![]() | USB host Human Interface Device (HID) mouse driver |
![]() ![]() | USB host driver for Human Interface Device (HID) mouse interface |
![]() ![]() | User Interface |
![]() ![]() | Common User Interface for USB host HID mouse application |
![]() ![]() | All USB VIDs and PIDs from Atmel USB applications |
![]() ![]() | USB protocol definitions |
![]() ![]() | USB Human Interface Device (HID) protocol definitions |
![]() ![]() | USB host driver Compliance with common driver UHD |
![]() ![]() | USBB Host Driver header file |
![]() ![]() | USBB OTG Driver header file |