![]() | Human interface on EVK1101 : |
![]() | Internal implementation |
![]() | |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management service (UC3B0/UC3B1) |
![]() ![]() ![]() | |
![]() | FLASHC interfaces a flash block with the 32-bit internal HSB bus |
![]() | Compiler abstraction layer and code utilities for 32-bit AVR |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | The sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time |
![]() | The Power Manager (PM) controls the oscillators and PLLs, and generates the clocks and resets in the device |
![]() ![]() | |
![]() | This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service |
![]() | The UHD driver provides a low-level abstraction of the host controller hardware |
![]() ![]() | USBB low-level driver for USB host mode |
![]() | The UHI provides a common API for all classes, and this is used by UHC for the main control of USB host interface |
![]() ![]() | Common APIs used by high level application to use this USB host class |
![]() ![]() ![]() | Class internal implementation |
![]() ![]() ![]() | Define and functions required by UHC |
![]() | This stack includes the USB Device Stack, USB Host Stack and common definitions |
![]() ![]() | USBB low-level driver for OTG features |
![]() ![]() | This module defines Atmel PID and VIDs constants |
![]() ![]() | This module defines constants and data structures provided by the USB 2.0 specification |
![]() ![]() ![]() | Protocol definitions |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() | GPIO gives access to the MCU pins |