![o](ftv2node.png) font | Storage structure for font meta data |
![o](ftv2node.png) genclk_config | Hardware representation of a set of generic clock parameters |
![o](ftv2node.png) gfx_bitmap | Storage structure for bitmap pixel data and metadata |
![o](ftv2node.png) membag | Internal structure used by membag to keep track of memory, with maximum 32 blocks per membag |
![o](ftv2node.png) mxt_conf_messageprocessor_t5 | Object message |
![o](ftv2node.png) mxt_device | MaXTouch device information data container struct |
![o](ftv2node.png) mxt_gen_commandprocessor_t6 | Commandprocessor T6 object |
![o](ftv2node.png) mxt_info_object | Identification header |
![o](ftv2node.png) mxt_object | Object table entry |
![o](ftv2node.png) mxt_report_id_map | Map of the report ID vs object type and instance |
![o](ftv2node.png) mxt_touch_event | Touch event struct |
![o](ftv2node.png) pdc_packet | PDC data packet for transfer |
![o](ftv2node.png) pll_config | Hardware-specific representation of PLL configuration |
![o](ftv2node.png) s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
![o](ftv2node.png) spi_device | Polled SPI device definition |
![o](ftv2node.png) StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) tLED_DESCRIPTOR | |
![o](ftv2node.png) twi_options | Input parameters when initializing the TWI module mode |
![o](ftv2node.png) twi_packet | Information concerning the data transmission |
![o](ftv2node.png) Union16 | 16-bit union |
![o](ftv2node.png) Union32 | 32-bit union |
![o](ftv2node.png) Union64 | 64-bit union |
![o](ftv2node.png) UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) widget_context | Widget application context |
![o](ftv2node.png) win_area | Geometric type describing an area on screen |
![o](ftv2node.png) win_attributes | Window attribute data |
![o](ftv2node.png) win_clip_region | Geometric type describing a clipping region, used when drawing windows |
![o](ftv2node.png) win_command_event | Event data for command events, e.g |
![o](ftv2node.png) win_event | Event data for all events |
![o](ftv2node.png) win_event_queue | Event queue control struct |
![o](ftv2node.png) win_keyboard_event | Event data for all keyboard events, e.g |
![o](ftv2node.png) win_point | Geometric type describing a point or vector on screen, relative or absolute |
![o](ftv2node.png) win_pointer_event | Event data for all pointer events, e.g |
![o](ftv2node.png) win_window | Window control data |
![o](ftv2node.png) wtk_basic_frame | Basic frame control struct |
![o](ftv2node.png) wtk_button | This is the button control struct |
![o](ftv2node.png) wtk_check_box | This is the check box control struct |
![o](ftv2node.png) wtk_frame | Frame control struct |
![o](ftv2node.png) wtk_icon_button | This is the icon button control struct |
![o](ftv2node.png) wtk_icon_group | This is the icon button group control struct |
![o](ftv2node.png) wtk_label | This is the label control struct |
![o](ftv2node.png) wtk_plot | Plot control struct |
![o](ftv2node.png) wtk_progress_bar | Progress bar control struct |
![o](ftv2node.png) wtk_radio_button | This is the radio button control struct |
![o](ftv2node.png) wtk_radio_group | This is the radio button group control struct |
![\](ftv2lastnode.png) wtk_slider | Slider control struct |