Event data for all pointer events, e.g.
touch screen or mouse.
#include <win.h>
Data Fields | |
win_button_mask_t | buttons |
Pressed, released or held-while-move buttons. More... | |
bool | is_relative |
True if position vector is relative. More... | |
struct win_point | last_pos |
Absolute position of last event, set by window system. More... | |
struct win_point | pos |
Position of press/release, or destination of move. More... | |
enum win_pointer_event_type | type |
Type of this event. More... | |
win_button_mask_t win_pointer_event::buttons |
Pressed, released or held-while-move buttons.
Referenced by read_touch_event().
bool win_pointer_event::is_relative |
True if position vector is relative.
Referenced by read_touch_event(), and win_process_pointer_event().
struct win_point win_pointer_event::last_pos |
Absolute position of last event, set by window system.
Referenced by wtk_handle_frame_move(), wtk_handle_frame_release(), wtk_handle_resize_move(), and wtk_handle_resize_release().
struct win_point win_pointer_event::pos |
Position of press/release, or destination of move.
Referenced by read_touch_event(), wtk_handle_frame_move(), wtk_handle_frame_press(), wtk_handle_frame_release(), wtk_handle_resize_move(), wtk_handle_resize_press(), and wtk_handle_resize_release().
enum win_pointer_event_type win_pointer_event::type |
Type of this event.
Referenced by read_touch_event(), win_handle_pointer_event(), and wtk_slider_handler().