Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
System font

The system font objects are globally available for a graphical application.

System fonts are by design read only, hence there are not any functions to change them during runtime. If the application needs additional fonts it should add additional font objects.

Macros

#define SYSFONT_DEFINE_GLYPHS
 Define variable containing the font. More...
 
#define SYSFONT_FIRSTCHAR   ((uint8_t)' ')
 First character defined. More...
 
#define SYSFONT_HEIGHT   14
 Height of each glyph, excluding spacer line. More...
 
#define SYSFONT_LASTCHAR   ((uint8_t)'}')
 Last character defined. More...
 
#define SYSFONT_LINESPACING   8
 Line height. More...
 
#define SYSFONT_WIDTH   10
 Width of each glyph, including spacer column. More...
 
#define USE_FONT_BPMONO_10x14
 

Variables

struct font sysfont
 Initialize a basic system font. More...
 

#define SYSFONT_DEFINE_GLYPHS

Define variable containing the font.

#define SYSFONT_FIRSTCHAR   ((uint8_t)' ')

First character defined.

#define SYSFONT_HEIGHT   14

Height of each glyph, excluding spacer line.

#define SYSFONT_LASTCHAR   ((uint8_t)'}')

Last character defined.

#define SYSFONT_LINESPACING   8

Line height.

#define SYSFONT_WIDTH   10

Width of each glyph, including spacer column.

#define USE_FONT_BPMONO_10x14

struct font sysfont