These options can be ORed together to specify the behaviour of a progress bar widget when creating it with wtk_progress_bar_create.
Progress bar orientation configuration options. | |
For use with the option parameter of wtk_progress_bar_create | |
#define | WTK_PROGRESS_BAR_HORIZONTAL (0 << 0) |
Progress bar is horizontally oriented. More... | |
#define | WTK_PROGRESS_BAR_VERTICAL (1 << 0) |
Progress bar is vertically oriented. More... | |
Progress bar widget invert configuration options. | |
For use with the option parameter of wtk_progress_bar_create | |
#define | WTK_PROGRESS_BAR_INVERT (1 << 1) |
Progress bar is inverted. More... | |
#define WTK_PROGRESS_BAR_HORIZONTAL (0 << 0) |
Progress bar is horizontally oriented.
#define WTK_PROGRESS_BAR_INVERT (1 << 1) |
Progress bar is inverted.
Referenced by wtk_progress_bar_create(), wtk_progress_bar_set_colors(), and wtk_progress_bar_set_value().
#define WTK_PROGRESS_BAR_VERTICAL (1 << 0) |
Progress bar is vertically oriented.
Referenced by wtk_progress_bar_create(), wtk_progress_bar_handler(), and wtk_progress_bar_set_value().