Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Slider widget options

These options can be ORed together to specify the behaviour of a slider widget when creating it with wtk_slider_create.

Slider widget command event configuration options.

For use with the option parameter of wtk_slider_create

#define WTK_SLIDER_CMD_NONE   (0 << 0)
 Never issue command events. More...
 
#define WTK_SLIDER_CMD_MOVE   (1 << 0)
 Issue command event whenever slider value is updated. More...
 
#define WTK_SLIDER_CMD_RELEASE   (1 << 1)
 Issue command event whenever slider is released. More...
 

Slider widget orientation configuration options.

For use with the option parameter of wtk_slider_create

#define WTK_SLIDER_HORIZONTAL   (0 << 0)
 Slider is horizontally oriented. More...
 
#define WTK_SLIDER_VERTICAL   (1 << 2)
 Slider is vertically oriented. More...
 

Slider widget invert configuration options.

For use with the option parameter of wtk_slider_create

#define WTK_SLIDER_INVERT   (1 << 3)
 Slider value is inverted. More...
 

#define WTK_SLIDER_CMD_MOVE   (1 << 0)

Issue command event whenever slider value is updated.

Referenced by wtk_slider_create(), and wtk_slider_handler().

#define WTK_SLIDER_CMD_NONE   (0 << 0)

Never issue command events.

(Default option)

#define WTK_SLIDER_CMD_RELEASE   (1 << 1)

Issue command event whenever slider is released.

Referenced by wtk_slider_create(), and wtk_slider_handler().

#define WTK_SLIDER_HORIZONTAL   (0 << 0)

Slider is horizontally oriented.

(Default option)

Referenced by app_widget_launch().

#define WTK_SLIDER_INVERT   (1 << 3)

Slider value is inverted.

Referenced by wtk_slider_create(), wtk_slider_get_value(), and wtk_slider_set_value().

#define WTK_SLIDER_VERTICAL   (1 << 2)

Slider is vertically oriented.

Referenced by wtk_slider_create(), wtk_slider_handler(), and wtk_slider_set_value().