Display demo widget application.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | widget_context |
Widget application context. More... | |
Enumerations | |
enum | command_id { DUMMY_ID, SLIDER_ID, BUTTON_ID } |
Command event IDs. More... | |
Functions | |
bool | app_widget_launch (void) |
Setup widget demo. More... | |
static bool | widget_frame_command_handler (struct wtk_basic_frame *frame, win_command_t command_data) |
Frame handler for the application. More... | |
Variables | |
static struct widget_context * | widget_ctx |
Statically allocated context pointer. More... | |