Directories | |
directory | sam4s16c_sam4s_xplained |
Files | |
file | atmel_logo_small.h |
Small Atmel Logo image for the ILI9341 display controller. | |
file | conf_membag.h |
Membag initialization configuration. | |
file | conf_sysfont.h |
Default configurations for sysfont. | |
file | conf_win.h |
Configurations for the graphical window system. | |
file | conf_wtk.h |
Configurations for Widget Toolkit library. | |
file | example3.c |
Graphic Widget Toolkit library example 3 application. | |
file | widget_gui.c |
Display demo widget application. | |
file | widget_gui.h |
Graphic library example application. | |