megarf twi master configuration
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <twi_megarf.h>
Macros | |
#define | SLAVE_BUS_ADDR 0xA0 |
< TWI slave bus address More... | |
#define | SLAVE_MEM_ADDR_LENGTH TWI_SLAVE_ONE_BYTE_SIZE |
TWI data transfer rate. More... | |
#define | TWI_SPEED_HZ 125000 |
#define SLAVE_BUS_ADDR 0xA0 |
#define SLAVE_MEM_ADDR_LENGTH TWI_SLAVE_ONE_BYTE_SIZE |
TWI data transfer rate.
Referenced by main().
#define TWI_SPEED_HZ 125000 |
Referenced by main().