#include "mac_config.h"
Macros | |
#define | DEVICE_TYPE_LIST_SIZE 3 |
#define | NUMBER_OF_CH_AG_TIMERS 1 |
#define | NUMBER_OF_NWK_TIMERS 1 + NUMBER_OF_CH_AG_TIMERS + NUMBER_OF_PROFILE_TIMERS |
#define | NUMBER_OF_PROFILE_TIMERS 1 |
#define | NWK_FIRST_TIMER_ID (MAC_LAST_TIMER_ID + 1) |
#define | NWK_LAST_TIMER_ID (MAC_LAST_TIMER_ID + NUMBER_OF_NWK_TIMERS) |
#define | PROFILE_ID_LIST_SIZE 7 |
Enumerations | |
enum | nwk_timer_t { T_NWK = (NWK_FIRST_TIMER_ID), T_CH_AG = (NWK_FIRST_TIMER_ID + 1), T_ZRC_PROFILE = (NWK_FIRST_TIMER_ID + 2) } |
#define DEVICE_TYPE_LIST_SIZE 3 |
#define NUMBER_OF_CH_AG_TIMERS 1 |
#define NUMBER_OF_NWK_TIMERS 1 + NUMBER_OF_CH_AG_TIMERS + NUMBER_OF_PROFILE_TIMERS |
#define NUMBER_OF_PROFILE_TIMERS 1 |
#define NWK_FIRST_TIMER_ID (MAC_LAST_TIMER_ID + 1) |
#define NWK_LAST_TIMER_ID (MAC_LAST_TIMER_ID + NUMBER_OF_NWK_TIMERS) |
#define PROFILE_ID_LIST_SIZE 7 |
enum nwk_timer_t |