Microchip® Advanced Software Framework

eeprom_access_mega.h File Reference
#include "touch_api.h"
#include <avr/io.h>

Macros

#define EEPROM_LIB_CONFIG_START_ADDRESS   (EEPROM_START_ADDRESS + 2u)
 
#define EEPROM_START_ADDRESS   0x0000u /* User Eeprom address */
 

Functions

uint16_t read_info_from_eeprom (void)
 
void read_settings_from_eeprom (void)
 
void write_global_settings_to_eeprom (void)
 
void write_info_to_eeprom (uint16_t lib_version)
 
void write_sensor_settings_to_eeprom (void)
 

#define EEPROM_LIB_CONFIG_START_ADDRESS   (EEPROM_START_ADDRESS + 2u)
#define EEPROM_START_ADDRESS   0x0000u /* User Eeprom address */

uint16_t read_info_from_eeprom ( void  )

References eeprom_read(), and EEPROM_START_ADDRESS.

Referenced by QDebug_Init().

void write_info_to_eeprom ( uint16_t  lib_version)

References EEPROM_START_ADDRESS, and eeprom_write().

Referenced by QDebug_Init().

void write_sensor_settings_to_eeprom ( void  )