Nested External Interrupt example for megaRF device.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
#include <conf_interrupt.h>
Macros | |
#define | CONFIG_INTERRUPT_MODE IOPORT_SENSE_FALLING |
#define | CONFIG_INTERRUPT_SOURCE EXT_INT0 |
Functions | |
static void | ext_int0_callback (void) |
Interrupt callback for External interrupt Switch ON LED1(PORTE3) for some time and then switches OFF when the interrupt is triggered. More... | |
static void | ext_int1_callback (void) |
Interrupt callback for External interrupt Switch ON LED2(PORTE2) for some time and then switches OFF when the interrupt is triggered. More... | |
static void | ext_int_delay (void) |
delay routine for LED to be ON for some time More... | |
int | main (void) |
Main function. More... | |
#define CONFIG_INTERRUPT_MODE IOPORT_SENSE_FALLING |
Referenced by main().
#define CONFIG_INTERRUPT_SOURCE EXT_INT0 |
Referenced by main().
|
static |
Interrupt callback for External interrupt Switch ON LED1(PORTE3) for some time and then switches OFF when the interrupt is triggered.
Also I-bit is set so that all other interrupts are activated
none |
References cpu_irq_enable, ext_int_delay(), LED_Off, and LED_On.
Referenced by main().
|
static |
Interrupt callback for External interrupt Switch ON LED2(PORTE2) for some time and then switches OFF when the interrupt is triggered.
none |
References ext_int_delay(), LED_Off, and LED_On.
Referenced by main().
|
inlinestatic |
delay routine for LED to be ON for some time
none |
Referenced by ext_int0_callback(), and ext_int1_callback().