Microchip® Advanced Software Framework

filter.h File Reference

Address filter interface.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include "config.h"

Functions

bool appFilterAdd (uint16_t addr, uint8_t allow, uint8_t setLqi, uint8_t lqi)
 
void appFilterInit (void)
 
bool appFilterRemove (uint16_t addr)
 

bool appFilterAdd ( uint16_t  addr,
uint8_t  allow,
uint8_t  setLqi,
uint8_t  lqi 
)
void appFilterInit ( void  )

References appFilterSize.

Referenced by APP_TaskHandler().

bool appFilterRemove ( uint16_t  addr)

References appFilterSize.

Referenced by appCommandReceived().