Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
USART driver

The USART driver is used to send or receive characters using USART1.

Functions

uint8_t usart1_getchar (void)
 Function to get a char from the USART if it is ready. More...
 
int usart1_putchar (int c)
 Function to transmit a char using USART1 if it is ready. More...
 

uint8_t usart1_getchar ( void  )

Function to get a char from the USART if it is ready.

Return values
UDR1Returns USART1 data register
int usart1_putchar ( int  c)

Function to transmit a char using USART1 if it is ready.

Parameters
cVariable used to transmit a character using USART1