The definition of image data arrays.
Copyright (c) 2012-2014 Pervasive Displays Inc. All rights reserved.
Macros | |
#define | USE_EPD144 0 |
1.44 inch PDi EPD More... | |
#define | USE_EPD200 1 |
2 inch PDi EPD More... | |
#define | USE_EPD270 2 |
2.7 inch PDi EPD More... | |
Variables | |
unsigned char const | image_array_144_1 [] |
use 1.44" image array #1 More... | |
unsigned char const | image_array_144_2 [] |
use 1.44" image array #2 More... | |
#define USE_EPD144 0 |
1.44 inch PDi EPD
#define USE_EPD200 1 |
2 inch PDi EPD
#define USE_EPD270 2 |
2.7 inch PDi EPD
unsigned char const image_array_144_1[] |
use 1.44" image array #1
Referenced by main().
unsigned char const image_array_144_2[] |
use 1.44" image array #2
Referenced by main().