Microchip® Advanced Software Framework

mega_gpio_example.c File Reference

megaAVR STK600 GPIO Example

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include <avr/interrupt.h>
#include "conf_example.h"

Functions

int main (void)
 Main routine. More...
 

int main ( void  )

Main routine.

Main function.

The SAM3X_EK, SAM3X Arduino board and SAM4C_EK use two bytes length internal address EEPROM.