#include <stdlib.h>
#include "serial_bridge.h"
#include "sio2host.h"
#include "sio2ncp.h"
#include "asf.h"
Functions | |
void | serial_bridge_handler () |
The serial_bridge_handler performs the functionality of the serial bridge by pushing data that comes from the host to the NCP and vice-versa. More... | |
void | serial_bridge_init () |
Initializes the Serial Bridge Module Both Host and NCP Serial interfaces are initialized. More... | |
Variables | |
uint8_t | length_received_host |
uint8_t | length_received_ncp |
uint8_t | temp [SIO_RX_BUF_SIZE] |
uint8_t length_received_host |
Referenced by serial_bridge_handler().
uint8_t length_received_ncp |
Referenced by serial_bridge_handler().
uint8_t temp[SIO_RX_BUF_SIZE] |
Referenced by adc_set_autotrigger_source(), adc_set_mux(), adc_set_prescaler(), adc_set_voltage_reference(), app_calculate_offset(), calendar_time_between_dates(), config_per_test_parameters(), flash_fill_page_buffer(), mac_t_gts_cb(), serial_bridge_handler(), twi_start_transceiver_with_data(), usr_get_current_config_confirm(), and zid_report_data_indication().