Osram SFH5712 light sensor driver.
This file contains functions for initializing and reading data from a Osram SFH5712 light sensor.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Macros | |
#define | SFH5712_DATA_RESOLUTION (16) |
#define | SFH5712_TWI_ADDR (0x29) |
#define | SFH5712_ALS_CONTROL (0x80) /* ambient light sensor control */ |
SFH5712 Register Addresses. More... | |
#define | SFH5712_PART_ID (0x8A) /* part id & revision */ |
#define | SFH5712_MAN_ID (0x8B) /* manufacturer id */ |
#define | SFH5712_ALS_DATA_LSB (0x8C) /* light meas data (low 8 bits) */ |
#define | SFH5712_ALS_DATA_MSB (0x8D) /* light meas data (high 8 bits) */ |
#define | ALS_MODE_MASK (0x03) /* light sensor mode mask */ |
SFH5712 Register Bit Definitions. More... | |
#define | ALS_MODE_STANDBY (0x00) /* standby mode (default) */ |
#define | ALS_MODE_ACTIVE (0x03) /* active mode */ |
#define | PART_REV_MASK (0x0F) /* SFH5712 chip revision bit mask */ |
#define | PART_ID_MASK (0xF0) /* SFH5712 chip id bit mask */ |
#define | PART_ID_SHIFT |
#define | SFH5712_PART_ID_VAL (0x80) /* expected chip id field value */ |
#define | SFH5712_PART_REV_VAL |
#define | SFH5712_MAN_ID_VAL (0x03) /* expected manufacturer id value */ |
Functions | |
bool | sfh5712_init (sensor_t *, int) |
Osram SFH5712 light sensor driver initialization. More... | |
#define ALS_MODE_ACTIVE (0x03) /* active mode */ |
Referenced by sfh5712_init(), and sfh5712_set_state().
#define ALS_MODE_MASK (0x03) /* light sensor mode mask */ |
SFH5712 Register Bit Definitions.
#define ALS_MODE_STANDBY (0x00) /* standby mode (default) */ |
Referenced by sfh5712_set_state(), and sfh7770_set_state().
#define PART_ID_MASK (0xF0) /* SFH5712 chip id bit mask */ |
Referenced by sfh5712_device_id(), and sfh7770_device_id().
#define PART_ID_SHIFT |
Referenced by sfh5712_device_id(), and sfh7770_device_id().
#define PART_REV_MASK (0x0F) /* SFH5712 chip revision bit mask */ |
Referenced by sfh5712_device_id(), and sfh7770_device_id().
#define SFH5712_ALS_CONTROL (0x80) /* ambient light sensor control */ |
SFH5712 Register Addresses.
Referenced by sfh5712_init(), and sfh5712_set_state().
#define SFH5712_ALS_DATA_LSB (0x8C) /* light meas data (low 8 bits) */ |
Referenced by sfh5712_get_light().
#define SFH5712_ALS_DATA_MSB (0x8D) /* light meas data (high 8 bits) */ |
#define SFH5712_DATA_RESOLUTION (16) |
Referenced by sfh5712_init().
#define SFH5712_MAN_ID (0x8B) /* manufacturer id */ |
#define SFH5712_MAN_ID_VAL (0x03) /* expected manufacturer id value */ |
#define SFH5712_PART_ID (0x8A) /* part id & revision */ |
Referenced by sfh5712_device_id(), and sfh5712_init().
#define SFH5712_PART_ID_VAL (0x80) /* expected chip id field value */ |
Referenced by sfh5712_init().
#define SFH5712_PART_REV_VAL |
Referenced by sfh5712_init().
#define SFH5712_TWI_ADDR (0x29) |
bool sfh5712_init | ( | sensor_t * | sensor, |
int | resvd | ||
) |
Osram SFH5712 light sensor driver initialization.
This is the main initialization function for the SFH5712 device.
sensor | Address of a sensor device descriptor. |
resvd | Reserved value. |
References ALS_MODE_ACTIVE, SFH5712_ALS_CONTROL, SFH5712_DATA_RESOLUTION, sfh5712_ioctl(), SFH5712_PART_ID, SFH5712_PART_ID_VAL, SFH5712_PART_REV_VAL, sfh5712_read(), and status.