Microchip® Advanced Software Framework

AppCommandDataConf_t Struct Reference

#include <commands.h>

Data Fields

uint16_t dstAddr
 
uint8_t dstEndpoint
 
uint8_t handle
 
uint8_t id
 
uint8_t memberRadius
 
uint8_t nonMemberRadius
 
uint8_t options
 
uint8_t srcEndpoint
 
uint8_t status
 
uint32_t time
 

uint16_t AppCommandDataConf_t::dstAddr

Referenced by appCommandsSendDataConf().

uint8_t AppCommandDataConf_t::dstEndpoint

Referenced by appCommandsSendDataConf().

uint8_t AppCommandDataConf_t::handle

Referenced by appCommandsSendDataConf().

uint8_t AppCommandDataConf_t::id

Referenced by appCommandsSendDataConf().

uint8_t AppCommandDataConf_t::memberRadius

Referenced by appCommandsSendDataConf().

uint8_t AppCommandDataConf_t::nonMemberRadius

Referenced by appCommandsSendDataConf().

uint8_t AppCommandDataConf_t::options

Referenced by appCommandsSendDataConf().

uint8_t AppCommandDataConf_t::srcEndpoint

Referenced by appCommandsSendDataConf().

uint8_t AppCommandDataConf_t::status

Referenced by appCommandsSendDataConf().

uint32_t AppCommandDataConf_t::time

Referenced by appCommandsSendDataConf().