Microchip® Advanced Software Framework

AppCommandRouteEntry_t Struct Reference

#include <commands.h>

Data Fields

uint16_t dstAddr
 
uint8_t fixed
 
uint8_t id
 
uint16_t index
 
uint8_t lqi
 
uint8_t multicast
 
uint16_t nextHopAddr
 
uint8_t rank
 
uint8_t score
 

uint16_t AppCommandRouteEntry_t::dstAddr
uint8_t AppCommandRouteEntry_t::fixed
uint8_t AppCommandRouteEntry_t::id
uint16_t AppCommandRouteEntry_t::index
uint8_t AppCommandRouteEntry_t::lqi
uint8_t AppCommandRouteEntry_t::multicast
uint16_t AppCommandRouteEntry_t::nextHopAddr
uint8_t AppCommandRouteEntry_t::rank
uint8_t AppCommandRouteEntry_t::score