Microchip® Advanced Software Framework

AppRequestBuffer_t Struct Reference

Data Fields

uint8_t buf [NWK_MAX_PAYLOAD_SIZE]
 
bool busy
 
uint8_t handle
 
NWK_DataReq_t req
 

uint8_t AppRequestBuffer_t::buf[NWK_MAX_PAYLOAD_SIZE]

Referenced by appCommandsInit().

uint8_t AppRequestBuffer_t::handle

Referenced by appDataConf(), and appProcessDataReq().

NWK_DataReq_t AppRequestBuffer_t::req