Buffer structure holding information of each buffer.
#include <bmm.h>
Data Fields | |
uint8_t * | body |
Pointer to the buffer body. More... | |
struct buffer_tag * | next |
Pointer to next free buffer. More... | |
uint8_t* buffer_tag::body |
Pointer to the buffer body.
struct buffer_tag* buffer_tag::next |
Pointer to next free buffer.