Structure handling firmware data frames.
#include <vendor_data.h>
Data Fields | |
vendor_cmd_id_t | cmd_id |
vendor command id More... | |
uint16_t | frame_cnt |
firmware image frame counter More... | |
uint8_t | fw_data [0] |
actual image data More... | |
uint16_t | total_num_frames |
total number of frames used for image More... | |
vendor_cmd_id_t fw_data_frame_tag::cmd_id |
vendor command id
uint16_t fw_data_frame_tag::frame_cnt |
firmware image frame counter
uint8_t fw_data_frame_tag::fw_data |
actual image data
uint16_t fw_data_frame_tag::total_num_frames |
total number of frames used for image